|
|
|
K2396Spring plungers to press-in, without collar, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Ball hardened, bright.Note:With DIN 82-RAA knurlDrawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Component material | D | D1 | D2 | H=Stroke | L | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
|---|
| K2396.203 | stainless steel | 3 | 2 | 3,05 | 0,65 | 7 | 5 | 7 |  | | on request | | | K2396.204 | stainless steel | 4 | 3 | 4,05 | 0,8 | 9 | 12 | 22 |  | | on request | | | K2396.205 | stainless steel | 5 | 4 | 5,05 | 1 | 12 | 19 | 30 |  | | on request | | | K2396.206 | stainless steel | 6 | 5 | 6,05 | 1,5 | 14 | 22 | 40 |  | | on request | | | K2396.208 | stainless steel | 8 | 6 | 8,05 | 1,8 | 16 | 42 | 73 |  | | on request | | | K2396.210 | stainless steel | 10 | 8 | 10,05 | 2,7 | 22 | 54 | 100 |  | | on request | | | K2396.212 | stainless steel | 12 | 10 | 12,05 | 3,2 | 24 | 54 | 122 |  | | on request | | | K2396.304 | POM | 4 | 3 | 4,05 | 0,6 | 9 | 12 | 22 |  | | on request | | | K2396.305 | POM | 5 | 4 | 5,05 | 0,9 | 12 | 19 | 30 |  | | on request | | | K2396.306 | POM | 6 | 5 | 6,05 | 1,3 | 14 | 22 | 40 |  | | on request | | | K2396.308 | POM | 8 | 6 | 8,05 | 1,7 | 16 | 42 | 73 |  | | on request | | | K2396.310 | POM | 10 | 8 | 10,05 | 2,6 | 22 | 54 | 100 |  | | on request | | | K2396.312 | POM | 12 | 10 | 12,05 | 3,1 | 24 | 54 | 122 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|