|
|
K0221Tubular handles, aluminium with plastic grip legs, slanted both... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Legs black glass-bead reinforced thermoplastic. Grip aluminium EN AW-6060.Version:Grip, ground and natural colour anodised Grip with serrated plastic sheath, blackNote:The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.Assembly:From the front.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | A | B | B1 | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
K0221.1801 | aluminium | ground and anodized | 180 | 30 | 20X2 | M8x30 | 55,5 | 210 | 1000 |  | | on request | | K0221.2001 | aluminium | ground and anodized | 200 | 30 | 20X2 | M8x30 | 55,5 | 230 | 1000 |  | | on request | | K0221.2501 | aluminium | ground and anodized | 250 | 30 | 20X2 | M8x30 | 55,5 | 280 | 1000 |  | | on request | | K0221.3001 | aluminium | ground and anodized | 300 | 30 | 20X2 | M8x30 | 55,5 | 330 | 1000 |  | | on request | | K0221.3501 | aluminium | ground and anodized | 350 | 30 | 20X2 | M8x30 | 55,5 | 380 | 1000 |  | | on request | | K0221.4001 | aluminium | ground and anodized | 400 | 30 | 20X2 | M8x30 | 55,5 | 430 | 1000 |  | | on request | | K0221.5001 | aluminium | ground and anodized | 500 | 30 | 20X2 | M8x30 | 55,5 | 530 | 1000 |  | | on request | | K0221.6001 | aluminium | ground and anodized | 600 | 30 | 20X2 | M8x30 | 55,5 | 630 | 1000 |  | | on request | | K0221.1802 | aluminium | serrated plastic sleeve | 180 | 30 | 20X2 | M8x30 | 55,5 | 210 | 1000 |  | | on request | | K0221.2002 | aluminium | serrated plastic sleeve | 200 | 30 | 20X2 | M8x30 | 55,5 | 230 | 1000 |  | | on request | | K0221.2502 | aluminium | serrated plastic sleeve | 250 | 30 | 20X2 | M8x30 | 55,5 | 280 | 1000 |  | | on request | | K0221.3002 | aluminium | serrated plastic sleeve | 300 | 30 | 20X2 | M8x30 | 55,5 | 330 | 1000 |  | | on request | | K0221.3502 | aluminium | serrated plastic sleeve | 350 | 30 | 20X2 | M8x30 | 55,5 | 380 | 1000 |  | | on request | | K0221.4002 | aluminium | serrated plastic sleeve | 400 | 30 | 20X2 | M8x30 | 55,5 | 430 | 1000 |  | | on request | | K0221.5002 | aluminium | serrated plastic sleeve | 500 | 30 | 20X2 | M8x30 | 55,5 | 530 | 1000 |  | | on request | | K0221.6002 | aluminium | serrated plastic sleeve | 600 | 30 | 20X2 | M8x30 | 55,5 | 630 | 1000 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|