|
|
K1510Monitor bracket with rotary flange |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamp connector thermoplastic. Flange aluminium.Version:Clamp connector black. Flange bright.Note:Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. For monitors / control units up to 25 kg (static). With universal adapter plate. The base support is suitable for attaching to Ø30 mm round tubes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Image | Version 1 | CAD | Acc. | Price | Order |
---|
K1510.3001 |  | with rotary flange |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|