Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip, thread lock and locking slot
K1096_CP

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.
Thread lock polyamide.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note:The thread lock is a bonding polyamide coating that is applied pointwise (spot).On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1096_CP Indexing plungers, steel or stainless steel with plastic mushroom grip, thread lock and locking slot 190 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, thread lock and locking slot

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1096.93903steelCP3M6x0,751431,5125103,580,84,510 on request
K1096.93004steelCP4M8x11838,5156134101612 on request
K1096.93105steelCP5M10x12143,5177155131,3512 on request
K1096.93206steelCP6M12x1,52551,7208176141,8614 on request
K1096.93308steelCP8M16x1,533682610238192,31535 on request
K1096.93410steelCP10M20x1,5337428122510222,81534 on request
K1096.93412steelCP12M20x1,5337828142512222,81539 on request
K1096.93516steelCP16M24x2409632182816273,22046 on request
K1096.093903stainless steelCP3M6x0,751431,5125103,580,84,510 on request
K1096.093004stainless steelCP4M8x11838,5156134101612 on request
K1096.093105stainless steelCP5M10x12143,5177155131,3512 on request
K1096.093206stainless steelCP6M12x1,52551,7208176141,8614 on request
K1096.093308stainless steelCP8M16x1,533682610238192,31535 on request
K1096.093410stainless steelCP10M20x1,5337428122510222,81534 on request
K1096.093412stainless steelCP12M20x1,5337828142512222,81539 on request
K1096.093516stainless steelCP16M24x2409632182816273,22046 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33