|
|
K2127 inchCam levers, plastic, adjustable with external thread, plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).
Stud steel, grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent). Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud blue-passivated or bright stainless steel.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew. Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Drawing reference:1) setscrew for fine adjustment of lever DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | KIPP old article number | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K2127.15211A1X20 | K0648.15211A1X20 | steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A1X30 | K0648.15211A1X30 | steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A1X40 | K0648.15211A1X40 | steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A1X50 | K0648.15211A1X50 | steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A2X20 | K0648.15211A2X20 | steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A2X30 | K0648.15211A2X30 | steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A2X40 | K0648.15211A2X40 | steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15211A2X50 | K0648.15211A2X50 | steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.25211A3X25 | K0648.25211A3X25 | steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A3X30 | K0648.25211A3X30 | steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A3X40 | K0648.25211A3X40 | steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A3X50 | K0648.25211A3X50 | steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A4X25 | K0648.25211A4X25 | steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A4X30 | K0648.25211A4X30 | steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A4X40 | K0648.25211A4X40 | steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25211A4X50 | K0648.25211A4X50 | steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.15311A1X20 | K0648.15311A1X20 | stainless steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A1X30 | K0648.15311A1X30 | stainless steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A1X40 | K0648.15311A1X40 | stainless steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A1X50 | K0648.15311A1X50 | stainless steel | black | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A2X20 | K0648.15311A2X20 | stainless steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A2X30 | K0648.15311A2X30 | stainless steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A2X40 | K0648.15311A2X40 | stainless steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.15311A2X50 | K0648.15311A2X50 | stainless steel | black | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.25311A3X25 | K0648.25311A3X25 | stainless steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A3X30 | K0648.25311A3X30 | stainless steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A3X40 | K0648.25311A3X40 | stainless steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A3X50 | K0648.25311A3X50 | stainless steel | black | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A4X25 | K0648.25311A4X25 | stainless steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A4X30 | K0648.25311A4X30 | stainless steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A4X40 | K0648.25311A4X40 | stainless steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.25311A4X50 | K0648.25311A4X50 | stainless steel | black | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.152184A1X20 | K0648.152184A1X20 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A1X30 | K0648.152184A1X30 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A1X40 | K0648.152184A1X40 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A1X50 | K0648.152184A1X50 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A2X20 | K0648.152184A2X20 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A2X30 | K0648.152184A2X30 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A2X40 | K0648.152184A2X40 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.152184A2X50 | K0648.152184A2X50 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.252184A3X25 | K0648.252184A3X25 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A3X30 | K0648.252184A3X30 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A3X40 | K0648.252184A3X40 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A3X50 | K0648.252184A3X50 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A4X25 | K0648.252184A4X25 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A4X30 | K0648.252184A4X30 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A4X40 | K0648.252184A4X40 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.252184A4X50 | K0648.252184A4X50 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.153184A1X20 | K0648.153184A1X20 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A1X30 | K0648.153184A1X30 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A1X40 | K0648.153184A1X40 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A1X50 | K0648.153184A1X50 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A2X20 | K0648.153184A2X20 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A2X30 | K0648.153184A2X30 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A2X40 | K0648.153184A2X40 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K2127.153184A2X50 | K0648.153184A2X50 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 22 | 16 | 14 | 23,2 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K2127.253184A3X25 | K0648.253184A3X25 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A3X30 | K0648.253184A3X30 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A3X40 | K0648.253184A3X40 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A3X50 | K0648.253184A3X50 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A4X25 | K0648.253184A4X25 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A4X30 | K0648.253184A4X30 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A4X40 | K0648.253184A4X40 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K2127.253184A4X50 | K0648.253184A4X50 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33 | 24,2 | 16,3 | 27,9 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|