Product groups
Spherical knobs with external thread - inch
K0253_AG inch

Spherical knobs with external thread - inch

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0253_AG inch Spherical knobs with external thread - inch 256 kB

Drawings

Spherical knobs with external thread - inch

Item selection/filter

Order No.Component
material
Colour
Cap
DD1D2D3HH1H2LCADAcc.PriceOrder
K0253.1A2X20steelblack grey RAL 70211/4-20251217253220 0.00 €
K0253.1A25X20steellight grey RAL 70351/4-20251217253220 0.00 €
K0253.1A26X20steeltraffic red RAL 30201/4-20251217253220 0.00 €
K0253.1A27X20steelcolza yellow RAL 10211/4-20251217253220 0.00 €
K0253.1A2X30steelblack grey RAL 70211/4-20251217253230 0.00 €
K0253.1A25X30steellight grey RAL 70351/4-20251217253230 0.00 €
K0253.1A26X30steeltraffic red RAL 30201/4-20251217253230 0.00 €
K0253.1A27X30steelcolza yellow RAL 10211/4-20251217253230 0.00 €
K0253.2A3X20steelblack grey RAL 70215/16-183215,519333,52,620 0.00 €
K0253.2A35X20steellight grey RAL 70355/16-183215,519333,52,620 0.00 €
K0253.2A36X20steeltraffic red RAL 30205/16-183215,519333,52,620 0.00 €
K0253.2A37X20steelcolza yellow RAL 10215/16-183215,519333,52,620 0.00 €
K0253.2A3X40steelblack grey RAL 70215/16-183215,519333,52,640 0.00 €
K0253.2A35X40steellight grey RAL 70355/16-183215,519333,52,640 0.00 €
K0253.2A36X40steeltraffic red RAL 30205/16-183215,519333,52,640 0.00 €
K0253.2A37X40steelcolza yellow RAL 10215/16-183215,519333,52,640 0.00 €
K0253.3A4X20steelblack grey RAL 70213/8-16401923414320 0.00 €
K0253.3A45X20steellight grey RAL 70353/8-16401923414320 0.00 €
K0253.3A46X20steeltraffic red RAL 30203/8-16401923414320 0.00 €
K0253.3A47X20steelcolza yellow RAL 10213/8-16401923414320 0.00 €
K0253.3A4X40steelblack grey RAL 70213/8-16401923414340 0.00 €
K0253.3A45X40steellight grey RAL 70353/8-16401923414340 0.00 €
K0253.3A46X40steeltraffic red RAL 30203/8-16401923414340 0.00 €
K0253.3A47X40steelcolza yellow RAL 10213/8-16401923414340 0.00 €
K0253.4A4X20steelblack grey RAL 70213/8-16502431515,54,520 0.00 €
K0253.4A45X20steellight grey RAL 70353/8-16502431515,54,520 0.00 €
K0253.4A46X20steeltraffic red RAL 30203/8-16502431515,54,520 0.00 €
K0253.4A47X20steelcolza yellow RAL 10213/8-16502431515,54,520 0.00 €
K0253.4A4X40steelblack grey RAL 70213/8-16502431515,54,540 0.00 €
K0253.4A45X40steellight grey RAL 70353/8-16502431515,54,540 0.00 €
K0253.4A46X40steeltraffic red RAL 30203/8-16502431515,54,540 0.00 €
K0253.4A47X40steelcolza yellow RAL 10213/8-16502431515,54,540 0.00 €
K0253.4A5X30steelblack grey RAL 70211/2-13502431515,54,530 0.00 €
K0253.4A55X30steellight grey RAL 70351/2-13502431515,54,530 0.00 €
K0253.4A56X30steeltraffic red RAL 30201/2-13502431515,54,530 0.00 €
K0253.4A57X30steelcolza yellow RAL 10211/2-13502431515,54,530 0.00 €
K0253.4A5X60steelblack grey RAL 70211/2-13502431515,54,560 0.00 €
K0253.4A55X60steellight grey RAL 70351/2-13502431515,54,560 0.00 €
K0253.4A56X60steeltraffic red RAL 30201/2-13502431515,54,560 0.00 €
K0253.4A57X60steelcolza yellow RAL 10211/2-13502431515,54,560 0.00 €
K0253.01A2X20stainless steelblack grey RAL 70211/4-20251217253220 0.00 €
K0253.01A25X20stainless steellight grey RAL 70351/4-20251217253220 0.00 €
K0253.01A26X20stainless steeltraffic red RAL 30201/4-20251217253220 0.00 €
K0253.01A27X20stainless steelcolza yellow RAL 10211/4-20251217253220 0.00 €
K0253.01A2X30stainless steelblack grey RAL 70211/4-20251217253230 0.00 €
K0253.01A25X30stainless steellight grey RAL 70351/4-20251217253230 0.00 €
K0253.01A26X30stainless steeltraffic red RAL 30201/4-20251217253230 0.00 €
K0253.01A27X30stainless steelcolza yellow RAL 10211/4-20251217253230 0.00 €
K0253.02A3X20stainless steelblack grey RAL 70215/16-183215,519333,52,620 0.00 €
K0253.02A35X20stainless steellight grey RAL 70355/16-183215,519333,52,620 0.00 €
K0253.02A36X20stainless steeltraffic red RAL 30205/16-183215,519333,52,620 0.00 €
K0253.02A37X20stainless steelcolza yellow RAL 10215/16-183215,519333,52,620 0.00 €
K0253.02A3X40stainless steelblack grey RAL 70215/16-183215,519333,52,640 0.00 €
K0253.02A35X40stainless steellight grey RAL 70355/16-183215,519333,52,640 0.00 €
K0253.02A36X40stainless steeltraffic red RAL 30205/16-183215,519333,52,640 0.00 €
K0253.02A37X40stainless steelcolza yellow RAL 10215/16-183215,519333,52,640 0.00 €
K0253.03A4X20stainless steelblack grey RAL 70213/8-16401923414320 0.00 €
K0253.03A45X20stainless steellight grey RAL 70353/8-16401923414320 0.00 €
K0253.03A46X20stainless steeltraffic red RAL 30203/8-16401923414320 0.00 €
K0253.03A47X20stainless steelcolza yellow RAL 10213/8-16401923414320 0.00 €
K0253.03A4X40stainless steelblack grey RAL 70213/8-16401923414340 0.00 €
K0253.03A45X40stainless steellight grey RAL 70353/8-16401923414340 0.00 €
K0253.03A46X40stainless steeltraffic red RAL 30203/8-16401923414340 0.00 €
K0253.03A47X40stainless steelcolza yellow RAL 10213/8-16401923414340 0.00 €
K0253.04A4X20stainless steelblack grey RAL 70213/8-16502431515,54,520 0.00 €
K0253.04A45X20stainless steellight grey RAL 70353/8-16502431515,54,520 0.00 €
K0253.04A46X20stainless steeltraffic red RAL 30203/8-16502431515,54,520 0.00 €
K0253.04A47X20stainless steelcolza yellow RAL 10213/8-16502431515,54,520 0.00 €
K0253.04A4X40stainless steelblack grey RAL 70213/8-16502431515,54,540 0.00 €
K0253.04A45X40stainless steellight grey RAL 70353/8-16502431515,54,540 0.00 €
K0253.04A46X40stainless steeltraffic red RAL 30203/8-16502431515,54,540 0.00 €
K0253.04A47X40stainless steelcolza yellow RAL 10213/8-16502431515,54,540 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
France
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33