Product groups
Spherical knobs with internal thread - inch
K0253_IG inch

Spherical knobs with internal thread - inch

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Bush grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0253_IG inch Spherical knobs with internal thread - inch 252 kB

Drawings

Spherical knobs with internal thread - inch

Item selection/filter

Order No.Component
material
Colour
Cap
DD1D2D3HH1H2TCADAcc.PriceOrder
K0253.1A2steelblack grey RAL 70211/4-20251217253210 0.00 €
K0253.1A25steellight grey RAL 70351/4-20251217253210 0.00 €
K0253.1A26steeltraffic red RAL 30201/4-20251217253210 0.00 €
K0253.1A27steelcolza yellow RAL 10211/4-20251217253210 0.00 €
K0253.2A3steelblack grey RAL 70215/16-183215,519333,52,614 0.00 €
K0253.2A35steellight grey RAL 70355/16-183215,519333,52,614 0.00 €
K0253.2A36steeltraffic red RAL 30205/16-183215,519333,52,614 0.00 €
K0253.2A37steelcolza yellow RAL 10215/16-183215,519333,52,614 0.00 €
K0253.3A4steelblack grey RAL 70213/8-16401923414314 0.00 €
K0253.3A45steellight grey RAL 70353/8-16401923414314 0.00 €
K0253.3A46steeltraffic red RAL 30203/8-16401923414314 0.00 €
K0253.3A47steelcolza yellow RAL 10213/8-16401923414314 0.00 €
K0253.4A4steelblack grey RAL 70213/8-16502431515,54,514 0.00 €
K0253.4A45steellight grey RAL 70353/8-16502431515,54,514 0.00 €
K0253.4A46steeltraffic red RAL 30203/8-16502431515,54,514 0.00 €
K0253.4A47steelcolza yellow RAL 10213/8-16502431515,54,514 0.00 €
K0253.4A5steelblack grey RAL 70211/2-13502431515,54,518 0.00 €
K0253.4A55steellight grey RAL 70351/2-13502431515,54,518 0.00 €
K0253.4A56steeltraffic red RAL 30201/2-13502431515,54,518 0.00 €
K0253.4A57steelcolza yellow RAL 10211/2-13502431515,54,518 0.00 €
K0253.01A2stainless steelblack grey RAL 70211/4-20251217253210 0.00 €
K0253.01A25stainless steellight grey RAL 70351/4-20251217253210 0.00 €
K0253.01A26stainless steeltraffic red RAL 30201/4-20251217253210 0.00 €
K0253.01A27stainless steelcolza yellow RAL 10211/4-20251217253210 0.00 €
K0253.02A3stainless steelblack grey RAL 70215/16-183215,519333,52,614 0.00 €
K0253.02A35stainless steellight grey RAL 70355/16-183215,519333,52,614 0.00 €
K0253.02A36stainless steeltraffic red RAL 30205/16-183215,519333,52,614 0.00 €
K0253.02A37stainless steelcolza yellow RAL 10215/16-183215,519333,52,614 0.00 €
K0253.03A4stainless steelblack grey RAL 70213/8-16401923414314 0.00 €
K0253.03A45stainless steellight grey RAL 70353/8-16401923414314 0.00 €
K0253.03A46stainless steeltraffic red RAL 30203/8-16401923414314 0.00 €
K0253.03A47stainless steelcolza yellow RAL 10213/8-16401923414314 0.00 €
K0253.04A4stainless steelblack grey RAL 70213/8-16502431515,54,514 0.00 €
K0253.04A45stainless steellight grey RAL 70353/8-16502431515,54,514 0.00 €
K0253.04A46stainless steeltraffic red RAL 30203/8-16502431515,54,514 0.00 €
K0253.04A47stainless steelcolza yellow RAL 10213/8-16502431515,54,514 0.00 €
K0253.04A5stainless steelblack grey RAL 70211/2-13502431515,54,518 0.00 €
K0253.04A55stainless steellight grey RAL 70351/2-13502431515,54,518 0.00 €
K0253.04A56stainless steeltraffic red RAL 30201/2-13502431515,54,518 0.00 €
K0253.04A57stainless steelcolza yellow RAL 10211/2-13502431515,54,518 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
France
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33