Product groups
Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut
K0635_T

Indexing plungers, steel or stainless steel, without collar,...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
The key ring is also suitable for actuation of the indexing plungers e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote control with bowden cables.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0635_T Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring 129 kB

Drawings

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0635.3004Tsteelhardened4M8x115402141612K0344.90  0.00 €
K0635.3105Tsteelhardened5M10x123522451,3512K0344.91  0.00 €
K0635.3206Tsteelhardened6M12x1,523572861,8614K0344.92  0.00 €
K0635.3308Tsteelhardened8M16x1,528723682,31535K0344.93  0.00 €
K0635.3410Tsteelhardened10M20x1,5287840102,81534K0344.94  0.00 €
K0635.03004Tstainless steelhardened4M8x115402141612K0344.90  0.00 €
K0635.03105Tstainless steelhardened5M10x123522451,3512K0344.91  0.00 €
K0635.03206Tstainless steelhardened6M12x1,523572861,8614K0344.92  0.00 €
K0635.03308Tstainless steelhardened8M16x1,528723682,31535K0344.93  0.00 €
K0635.03410Tstainless steelhardened10M20x1,5287840102,81534K0344.94  0.00 €
K0635.13004Tstainless steelnot hardened4M8x115402141612K0344.90  0.00 €
K0635.13105Tstainless steelnot hardened5M10x123522451,3512K0344.91  0.00 €
K0635.13206Tstainless steelnot hardened6M12x1,523572861,8614K0344.92  0.00 €
K0635.13308Tstainless steelnot hardened8M16x1,528723682,31535K0344.93  0.00 €
K0635.13410Tstainless steelnot hardened10M20x1,5287840102,81534K0344.94  0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
France
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33