|
KIPP products in use - Steinfort Glas from the Netherlands |
|
|
The company Steinfort Glas BV from Franeker in the Netherlands specialises in glass processing. Depending on the current customer requirement, they can produce e.g. hardened or illuminated glass in all types, sizes and colours. Steinfort has already fitted around 80% of the buses in the Netherlands with Antireflex protective screens in order to protect the drivers.
In addition to the KIPP thermoplastic and stainless steel hinges K0435, handles and magnets are also fitted to the protective screens to ensure safe and easy operation. Steinfort appreciates the good cooperation with KIPP, as well as the high vertical range of manufacture and tremendous reaction speed.
|
|
|
|
|
Availability Here you can check item's availability. |
|