Product groups
Cam levers, stainless steel, with internal thread, plastic-metal thrust washer
K0645_IG

Cam levers, stainless steel, with internal thread, plastic-metal...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_IG Cam levers, stainless steel with internal thread, plastic thrust washer 199 kB

Drawings

Cam levers, stainless steel, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9512003electropolishedM312614,411,591336,241,711,590 on request
K0645.9512004electropolishedM412614,411,591336,241,711,590 on request
K0645.0512004electropolishedM415,48181311,21752,359,112,5100 on request
K0645.0512005electropolishedM515,48181311,21752,359,112,5100 on request
K0645.1512005electropolishedM518,1921,51514,52270,479,21,24120 on request
K0645.1512006electropolishedM618,1921,51514,52270,479,21,24120 on request
K0645.2512008electropolishedM827,11133,3241828,5961081,58350 on request
K0645.9512303blastedM312614,411,591336,241,711,590 on request
K0645.9512304blastedM412614,411,591336,241,711,590 on request
K0645.0512304blastedM415,48181311,21752,359,112,5100 on request
K0645.0512305blastedM515,48181311,21752,359,112,5100 on request
K0645.1512305blastedM518,1921,51514,52270,479,21,24120 on request
K0645.1512306blastedM618,1921,51514,52270,479,21,24120 on request
K0645.2512308blastedM827,11133,3241828,5961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33