Product groups
Clamping levers with internal thread, threaded insert stainless steel, bright
K0123_BL

Clamping levers with internal thread, threaded insert stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123_BL Clamping levers with internal thread, steel parts stainless steel, bright 257 kB

Drawings

Clamping levers with internal thread, threaded insert stainless steel, bright

Item selection/filter

Order No.Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.903008bright9M3681111,521,4411,924272227,76,412 on request
K0123.904008bright9M4681111,521,4411,924272227,76,412 on request
K0123.905008bright9M5681111,521,4411,924272227,76,412 on request
K0123.003008bright0M3910131424,5414,530333037716 on request
K0123.004008bright0M4910131424,5414,530333037716 on request
K0123.005008bright0M5910131424,5414,530333037716 on request
K0123.104008bright1M4910131424,5414,531344047716 on request
K0123.105008bright1M5910131424,5414,531344047716 on request
K0123.106008bright1M6910131424,5414,531344047716 on request
K0123.206008bright2M61213,518,51928,56,517,542,545,56574,59,520 on request
K0123.208008bright2M81213,518,51928,56,517,542,545,56574,59,520 on request
K0123.308008bright3M81416212237102454,558,580911122 on request
K0123.310008bright3M101416212237102454,558,580911122 on request
K0123.410008bright4M1017192727,54310276367,5951091324 on request
K0123.412008bright4M1217192727,54310276367,5951091324 on request
K0123.512008bright5M1223233132491231,57377,51101261526 on request
K0123.516008bright5M1623233132491231,57377,51101261526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Estonia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33