Product groups
Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth
K1749_A

Wedge clamps with fixed jaw for multi-clamping system, Form A,...

go back

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:These wedge clamps can only be used in conjunction with the clamping rail K1746 for multiple clamping.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Advantages:The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.Supplied withWedge clamps
Fastening screws.
Slot keys.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1749_A Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth 179 kB

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H3D
Internal
thread
D1F
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1749.0500112A647050253012,53,5M5M6-M12x30M12x253085 0.00 €
K1749.0720116A86937239,74421,33,5M6M6-M16x50M16X4050150 0.00 €
K1749.1000116A101,5111,510042,66421,65M8M8M14X1,5X50-M16X4050150 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Germany
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33