Product groups
Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel - inch
K0121 inch

Clamping levers, electropolished stainless steel, with internal...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308 (AISI 304 equivalent).
All other metal parts stainless steel 1.4305 (AISI 303 equivalent).

Version:Stainless steel grip electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0121 inch Clamping levers, stainless steel with internal thread, threaded insert stainless steel - inch 251 kB

Drawings

Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel - inch

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
K0121.11A3stainless steel5/16-18831071719282040,5126568,524 0.00 €
K0121.11A4stainless steel3/8-16831071719282040,5126568,524 0.00 €
K0121.11A5stainless steel1/2-13831071719282040,5126568,524 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33