- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0381_BBall-end thrust screws with head stainless steel Form B, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steelVersion:Bright.Note:Surfaces which are not plane and parallel can be firmly clamped or supported with form B with flattened ball because the movable ball can adapt itself up to 9°.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0381.20410 | B | M4 | 1,4 | 7 | 9,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 0.00 € | | K0381.20416 | B | M4 | 1,4 | 7 | 15,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 0.00 € | | K0381.20420 | B | M4 | 1,4 | 7 | 19,7 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 0.00 € | | K0381.20512 | B | M5 | 2 | 8,5 | 11,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 0.00 € | | K0381.20516 | B | M5 | 2 | 8,5 | 15,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 0.00 € | | K0381.20520 | B | M5 | 2 | 8,5 | 19,7 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 0.00 € | | K0381.20620 | B | M6 | 3,2 | 10 | 20 | 3 | 6 | 4 | 5 | 9 |  | | 0.00 € | | K0381.20630 | B | M6 | 3,2 | 10 | 30 | 3 | 6 | 4 | 5 | 9 |  | | 0.00 € | | K0381.20640 | B | M6 | 3,2 | 10 | 40 | 16 | 6 | 4 | 5 | 9 |  | | 0.00 € | | K0381.20820 | B | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 0.00 € | | K0381.20835 | B | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 0.00 € | | K0381.20850 | B | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 15 |  | | 0.00 € | | K0381.21025 | B | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 20 |  | | 0.00 € | | K0381.21040 | B | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 20 |  | | 0.00 € | | K0381.21060 | B | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 20 |  | | 0.00 € | | K0381.21230 | B | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 30 |  | | 0.00 € | | K0381.21250 | B | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 30 |  | | 0.00 € | | K0381.21280 | B | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 30 |  | | 0.00 € | | K0381.21640 | B | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 60 |  | | 0.00 € | | K0381.21660 | B | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 60 |  | | 0.00 € | | K0381.21680 | B | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 60 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|