- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- K1678
Cam-action indexing plungers, stainless steel with internal guide
- K1670
Cam-action indexing plungers
- K2223
Cam-action indexing plungers, stainless steel with square sleeve
- K1672
Cam-action indexing plungers
- K1674
Cam-action indexing plungers with stop
- K1677
Cam-action indexing plungers, steel with internal guide
- K1671
Cam-action indexing plungers stainless steel
- K2222
Cam-action indexing plunger, steel, with square sleeve
- K1673
Cam-action indexing plungers stainless steel
- K1673_A
Cam-action indexing plungers, stainless steel, Form A, without grip cap or nut
- K1673_B
Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut
- K1673_C
Cam-action indexing plungers, stainless steel, Form C, with grip cap, without nut
- K1673_D
Cam-action indexing plungers, stainless steel, Form D, with grip cap and nut
- K1675
Cam-action indexing plungers with stop, stainless steel
- K0639
Cam-action indexing plungers
- K0640
Cam-action indexing plungers stainless steel
- K0348
Cam-action indexing plungers
- K0637
Cam-action indexing plungers stainless steel
- K1679
Cam-action indexing plunger, with hexagon
- K1680
Cam-action indexing plunger, stainless steel with hexagon
- K2114
Cam-action indexing plungers with thread lock
- K2115
Cam-action indexing plungers, stainless steel with thread lock
- K1284
Cam-action indexing plungers with stop
- K1285
Cam-action indexing plungers with stop, stainless steel
- K0638
Mounting brackets
- K0638
Mounting brackets, aluminium, for standard and cam-action indexing plungers
- K0349
Barrel slide bolts
- K1668
Barrel locks with return spring steel or brass bevel up or down
- K1669
Catch plates steel or brass for barrel locks with return spring
- K1691
Barrel locks with return spring aluminium grip to left or right
- K1692
Catch plates aluminium for barrel locks with return spring
- K1693
Barrel locks with return spring stainless steel lock grip upward or downward
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1673_ACam-action indexing plungers, stainless steel, Form A, without... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310. Version:Threaded sleeve and grip bright. Indexing pin ground and left bright. Spring bright.Advantages:Turning the grip through 180° retracts the pin. Mounted via the external thread.On request:Special versions. Accessory:Mounting bracket K0638. Positioning bushes K1290, K1839, K1840. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1673.1040410 | A | 4 | M10 | 10 | 38,5 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 |  | | 0.00 € | | K1673.10404101 | A | 4 | M10x1 | 10 | 38,5 | 25 | 20 | 9 | 3 | 6 | 1 | 8 | 14 |  | | 0.00 € | | K1673.1040510 | A | 5 | M10 | 10 | 38,5 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 |  | | 0.00 € | | K1673.10405101 | A | 5 | M10x1 | 10 | 38,5 | 25 | 20 | 9 | 3 | 6 | 1,3 | 8 | 14 |  | | 0.00 € | | K1673.1040610 | A | 6 | M10 | 10 | 38,5 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 |  | | 0.00 € | | K1673.10406101 | A | 6 | M10x1 | 10 | 38,5 | 25 | 20 | 9 | 3 | 6 | 1,8 | 8 | 14 |  | | 0.00 € | | K1673.1040512 | A | 5 | M12 | 12 | 47,4 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 |  | | 0.00 € | | K1673.10405121 | A | 5 | M12x1,5 | 12 | 47,4 | 30 | 25 | 10,8 | 3,6 | 8 | 1,3 | 8 | 15 |  | | 0.00 € | | K1673.1040612 | A | 6 | M12 | 12 | 47,4 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 |  | | 0.00 € | | K1673.10406121 | A | 6 | M12x1,5 | 12 | 47,4 | 30 | 25 | 10,8 | 3,6 | 8 | 1,8 | 8 | 15 |  | | 0.00 € | | K1673.1040812 | A | 8 | M12 | 12 | 47,4 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 |  | | 0.00 € | | K1673.10408121 | A | 8 | M12x1,5 | 12 | 47,4 | 30 | 25 | 10,8 | 3,6 | 8 | 2,3 | 8 | 15 |  | | 0.00 € | | K1673.1040616 | A | 6 | M16 | 16 | 61,2 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 |  | | 0.00 € | | K1673.10406161 | A | 6 | M16x1,5 | 16 | 61,2 | 40 | 32 | 14,4 | 4,8 | 10 | 1,8 | 15 | 35 |  | | 0.00 € | | K1673.1040816 | A | 8 | M16 | 16 | 61,2 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 |  | | 0.00 € | | K1673.10408161 | A | 8 | M16x1,5 | 16 | 61,2 | 40 | 32 | 14,4 | 4,8 | 10 | 2,3 | 15 | 35 |  | | 0.00 € | | K1673.1041016 | A | 10 | M16 | 16 | 61,2 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 |  | | 0.00 € | | K1673.10410161 | A | 10 | M16x1,5 | 16 | 61,2 | 40 | 32 | 14,4 | 4,8 | 10 | 2,8 | 15 | 35 |  | | 0.00 € | | K1673.1040820 | A | 8 | M20 | 20 | 71 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 |  | | 0.00 € | | K1673.10408201 | A | 8 | M20x1,5 | 20 | 71 | 50 | 35 | 18 | 6 | 12 | 2,3 | 20 | 60 |  | | 0.00 € | | K1673.1041020 | A | 10 | M20 | 20 | 71 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 |  | | 0.00 € | | K1673.10410201 | A | 10 | M20x1,5 | 20 | 71 | 50 | 35 | 18 | 6 | 12 | 2,8 | 20 | 60 |  | | 0.00 € | | K1673.1041220 | A | 12 | M20 | 20 | 71 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 |  | | 0.00 € | | K1673.10412201 | A | 12 | M20x1,5 | 20 | 71 | 50 | 35 | 18 | 6 | 12 | 3 | 20 | 60 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|