Product groups
Cam-action indexing plungers, stainless steel, with thread lock, with cap, without nut, Form CP
K2115_CP

Cam-action indexing plungers, stainless steel, with thread lock,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form CP: with grip cap, without nut.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2115_CP_Datasheet_32613_Cam-action_indexing_plungers_stainless_steel_with_thread_lock_with_cap_without_nut_Form_CP--en 242 kB

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, with cap, without nut, Form CP

Item selection/filter

Order No.FormForm definitionComponent
colour
D

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1960410CPwith plastic cap, without locknutblack grey RAL 70214M101039,526,31510,94,96101814 0.00 €
K2115.1960510CPwith plastic cap, without locknutblack grey RAL 70215M101039,526,31510,94,96101,3814 0.00 €
K2115.1960610CPwith plastic cap, without locknutblack grey RAL 70216M101039,526,31510,94,96101,8814 0.00 €
K2115.19604101CPwith plastic cap, without locknutblack grey RAL 70214M10x11039,526,31510,94,96101814 0.00 €
K2115.19605101CPwith plastic cap, without locknutblack grey RAL 70215M10x11039,526,31510,94,96101,3814 0.00 €
K2115.19606101CPwith plastic cap, without locknutblack grey RAL 70216M10x11039,526,31510,94,96101,8814 0.00 €
K2115.1960512CPwith plastic cap, without locknutblack grey RAL 70215M121248,431,11912,95,78121,3515 0.00 €
K2115.1960612CPwith plastic cap, without locknutblack grey RAL 70216M121248,431,11912,95,78121,8515 0.00 €
K2115.1960812CPwith plastic cap, without locknutblack grey RAL 70218M121248,431,11912,95,78122,3515 0.00 €
K2115.19605121CPwith plastic cap, without locknutblack grey RAL 70215M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.19606121CPwith plastic cap, without locknutblack grey RAL 70216M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.19608121CPwith plastic cap, without locknutblack grey RAL 70218M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.1960616CPwith plastic cap, without locknutblack grey RAL 70216M161662,341,52616,6710161,81535 0.00 €
K2115.1960816CPwith plastic cap, without locknutblack grey RAL 70218M161662,341,52616,6710162,31535 0.00 €
K2115.1961016CPwith plastic cap, without locknutblack grey RAL 702110M161662,341,52616,6710162,81535 0.00 €
K2115.19606161CPwith plastic cap, without locknutblack grey RAL 70216M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.19608161CPwith plastic cap, without locknutblack grey RAL 70218M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.19610161CPwith plastic cap, without locknutblack grey RAL 702110M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.1960820CPwith plastic cap, without locknutblack grey RAL 70218M202072,351,33020,58,512202,32060 0.00 €
K2115.1961020CPwith plastic cap, without locknutblack grey RAL 702110M202072,351,33020,58,512202,82060 0.00 €
K2115.1961220CPwith plastic cap, without locknutblack grey RAL 702112M202072,351,33020,58,5122032060 0.00 €
K2115.19608201CPwith plastic cap, without locknutblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.19610201CPwith plastic cap, without locknutblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.19612201CPwith plastic cap, without locknutblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 0.00 €
K2115.19604102CPwith plastic cap, without locknutorange RAL 20044M101039,526,31510,94,96101814 0.00 €
K2115.19605102CPwith plastic cap, without locknutorange RAL 20045M101039,526,31510,94,96101,3814 0.00 €
K2115.19606102CPwith plastic cap, without locknutorange RAL 20046M101039,526,31510,94,96101,8814 0.00 €
K2115.196041012CPwith plastic cap, without locknutorange RAL 20044M10x11039,526,31510,94,96101814 0.00 €
K2115.196051012CPwith plastic cap, without locknutorange RAL 20045M10x11039,526,31510,94,96101,3814 0.00 €
K2115.196061012CPwith plastic cap, without locknutorange RAL 20046M10x11039,526,31510,94,96101,8814 0.00 €
K2115.19605122CPwith plastic cap, without locknutorange RAL 20045M121248,431,11912,95,78121,3515 0.00 €
K2115.19606122CPwith plastic cap, without locknutorange RAL 20046M121248,431,11912,95,78121,8515 0.00 €
K2115.19608122CPwith plastic cap, without locknutorange RAL 20048M121248,431,11912,95,78122,3515 0.00 €
K2115.196051212CPwith plastic cap, without locknutorange RAL 20045M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.196061212CPwith plastic cap, without locknutorange RAL 20046M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.196081212CPwith plastic cap, without locknutorange RAL 20048M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.19606162CPwith plastic cap, without locknutorange RAL 20046M161662,341,52616,6710161,81535 0.00 €
K2115.19608162CPwith plastic cap, without locknutorange RAL 20048M161662,341,52616,6710162,31535 0.00 €
K2115.19610162CPwith plastic cap, without locknutorange RAL 200410M161662,341,52616,6710162,81535 0.00 €
K2115.196061612CPwith plastic cap, without locknutorange RAL 20046M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.196081612CPwith plastic cap, without locknutorange RAL 20048M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.196101612CPwith plastic cap, without locknutorange RAL 200410M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.19608202CPwith plastic cap, without locknutorange RAL 20048M202072,351,33020,58,512202,32060 0.00 €
K2115.19610202CPwith plastic cap, without locknutorange RAL 200410M202072,351,33020,58,512202,82060 0.00 €
K2115.19612202CPwith plastic cap, without locknutorange RAL 200412M202072,351,33020,58,5122032060 0.00 €
K2115.196082012CPwith plastic cap, without locknutorange RAL 20048M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.196102012CPwith plastic cap, without locknutorange RAL 200410M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.196122012CPwith plastic cap, without locknutorange RAL 200412M20x1,52072,351,33020,58,5122032060 0.00 €
K2115.196041016CPwith plastic cap, without locknutcolza yellow RAL 10214M101039,526,31510,94,96101814 0.00 €
K2115.196051016CPwith plastic cap, without locknutcolza yellow RAL 10215M101039,526,31510,94,96101,3814 0.00 €
K2115.196061016CPwith plastic cap, without locknutcolza yellow RAL 10216M101039,526,31510,94,96101,8814 0.00 €
K2115.1960410116CPwith plastic cap, without locknutcolza yellow RAL 10214M10x11039,526,31510,94,96101814 0.00 €
K2115.1960510116CPwith plastic cap, without locknutcolza yellow RAL 10215M10x11039,526,31510,94,96101,3814 0.00 €
K2115.1960610116CPwith plastic cap, without locknutcolza yellow RAL 10216M10x11039,526,31510,94,96101,8814 0.00 €
K2115.196051216CPwith plastic cap, without locknutcolza yellow RAL 10215M121248,431,11912,95,78121,3515 0.00 €
K2115.196061216CPwith plastic cap, without locknutcolza yellow RAL 10216M121248,431,11912,95,78121,8515 0.00 €
K2115.196081216CPwith plastic cap, without locknutcolza yellow RAL 10218M121248,431,11912,95,78122,3515 0.00 €
K2115.1960512116CPwith plastic cap, without locknutcolza yellow RAL 10215M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.1960612116CPwith plastic cap, without locknutcolza yellow RAL 10216M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.1960812116CPwith plastic cap, without locknutcolza yellow RAL 10218M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.196061616CPwith plastic cap, without locknutcolza yellow RAL 10216M161662,341,52616,6710161,81535 0.00 €
K2115.196081616CPwith plastic cap, without locknutcolza yellow RAL 10218M161662,341,52616,6710162,31535 0.00 €
K2115.196101616CPwith plastic cap, without locknutcolza yellow RAL 102110M161662,341,52616,6710162,81535 0.00 €
K2115.1960616116CPwith plastic cap, without locknutcolza yellow RAL 10216M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.1960816116CPwith plastic cap, without locknutcolza yellow RAL 10218M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.1961016116CPwith plastic cap, without locknutcolza yellow RAL 102110M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.196082016CPwith plastic cap, without locknutcolza yellow RAL 10218M202072,351,33020,58,512202,32060 0.00 €
K2115.196102016CPwith plastic cap, without locknutcolza yellow RAL 102110M202072,351,33020,58,512202,82060 0.00 €
K2115.196122016CPwith plastic cap, without locknutcolza yellow RAL 102112M202072,351,33020,58,5122032060 0.00 €
K2115.1960820116CPwith plastic cap, without locknutcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.1961020116CPwith plastic cap, without locknutcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.1961220116CPwith plastic cap, without locknutcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 0.00 €
K2115.196041084CPwith plastic cap, without locknuttraffic red RAL 30204M101039,526,31510,94,96101814 0.00 €
K2115.196051084CPwith plastic cap, without locknuttraffic red RAL 30205M101039,526,31510,94,96101,3814 0.00 €
K2115.196061084CPwith plastic cap, without locknuttraffic red RAL 30206M101039,526,31510,94,96101,8814 0.00 €
K2115.1960410184CPwith plastic cap, without locknuttraffic red RAL 30204M10x11039,526,31510,94,96101814 0.00 €
K2115.1960510184CPwith plastic cap, without locknuttraffic red RAL 30205M10x11039,526,31510,94,96101,3814 0.00 €
K2115.1960610184CPwith plastic cap, without locknuttraffic red RAL 30206M10x11039,526,31510,94,96101,8814 0.00 €
K2115.196051284CPwith plastic cap, without locknuttraffic red RAL 30205M121248,431,11912,95,78121,3515 0.00 €
K2115.196061284CPwith plastic cap, without locknuttraffic red RAL 30206M121248,431,11912,95,78121,8515 0.00 €
K2115.196081284CPwith plastic cap, without locknuttraffic red RAL 30208M121248,431,11912,95,78122,3515 0.00 €
K2115.1960512184CPwith plastic cap, without locknuttraffic red RAL 30205M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.1960612184CPwith plastic cap, without locknuttraffic red RAL 30206M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.1960812184CPwith plastic cap, without locknuttraffic red RAL 30208M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.196061684CPwith plastic cap, without locknuttraffic red RAL 30206M161662,341,52616,6710161,81535 0.00 €
K2115.196081684CPwith plastic cap, without locknuttraffic red RAL 30208M161662,341,52616,6710162,31535 0.00 €
K2115.196101684CPwith plastic cap, without locknuttraffic red RAL 302010M161662,341,52616,6710162,81535 0.00 €
K2115.1960616184CPwith plastic cap, without locknuttraffic red RAL 30206M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.1960816184CPwith plastic cap, without locknuttraffic red RAL 30208M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.1961016184CPwith plastic cap, without locknuttraffic red RAL 302010M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.196082084CPwith plastic cap, without locknuttraffic red RAL 30208M202072,351,33020,58,512202,32060 0.00 €
K2115.196102084CPwith plastic cap, without locknuttraffic red RAL 302010M202072,351,33020,58,512202,82060 0.00 €
K2115.196122084CPwith plastic cap, without locknuttraffic red RAL 302012M202072,351,33020,58,5122032060 0.00 €
K2115.1960820184CPwith plastic cap, without locknuttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.1961020184CPwith plastic cap, without locknuttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.1961220184CPwith plastic cap, without locknuttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 0.00 €
K2115.196041086CPwith plastic cap, without locknutsignal green RAL 60324M101039,526,31510,94,96101814 0.00 €
K2115.196051086CPwith plastic cap, without locknutsignal green RAL 60325M101039,526,31510,94,96101,3814 0.00 €
K2115.196061086CPwith plastic cap, without locknutsignal green RAL 60326M101039,526,31510,94,96101,8814 0.00 €
K2115.1960410186CPwith plastic cap, without locknutsignal green RAL 60324M10x11039,526,31510,94,96101814 0.00 €
K2115.1960510186CPwith plastic cap, without locknutsignal green RAL 60325M10x11039,526,31510,94,96101,3814 0.00 €
K2115.1960610186CPwith plastic cap, without locknutsignal green RAL 60326M10x11039,526,31510,94,96101,8814 0.00 €
K2115.196051286CPwith plastic cap, without locknutsignal green RAL 60325M121248,431,11912,95,78121,3515 0.00 €
K2115.196061286CPwith plastic cap, without locknutsignal green RAL 60326M121248,431,11912,95,78121,8515 0.00 €
K2115.196081286CPwith plastic cap, without locknutsignal green RAL 60328M121248,431,11912,95,78122,3515 0.00 €
K2115.1960512186CPwith plastic cap, without locknutsignal green RAL 60325M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.1960612186CPwith plastic cap, without locknutsignal green RAL 60326M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.1960812186CPwith plastic cap, without locknutsignal green RAL 60328M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.196061686CPwith plastic cap, without locknutsignal green RAL 60326M161662,341,52616,6710161,81535 0.00 €
K2115.196081686CPwith plastic cap, without locknutsignal green RAL 60328M161662,341,52616,6710162,31535 0.00 €
K2115.196101686CPwith plastic cap, without locknutsignal green RAL 603210M161662,341,52616,6710162,81535 0.00 €
K2115.1960616186CPwith plastic cap, without locknutsignal green RAL 60326M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.1960816186CPwith plastic cap, without locknutsignal green RAL 60328M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.1961016186CPwith plastic cap, without locknutsignal green RAL 603210M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.196082086CPwith plastic cap, without locknutsignal green RAL 60328M202072,351,33020,58,512202,32060 0.00 €
K2115.196102086CPwith plastic cap, without locknutsignal green RAL 603210M202072,351,33020,58,512202,82060 0.00 €
K2115.196122086CPwith plastic cap, without locknutsignal green RAL 603212M202072,351,33020,58,5122032060 0.00 €
K2115.1960820186CPwith plastic cap, without locknutsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.1961020186CPwith plastic cap, without locknutsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.1961220186CPwith plastic cap, without locknutsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 0.00 €
K2115.196041087CPwith plastic cap, without locknuttraffic blue RAL 50174M101039,526,31510,94,96101814 0.00 €
K2115.196051087CPwith plastic cap, without locknuttraffic blue RAL 50175M101039,526,31510,94,96101,3814 0.00 €
K2115.196061087CPwith plastic cap, without locknuttraffic blue RAL 50176M101039,526,31510,94,96101,8814 0.00 €
K2115.1960410187CPwith plastic cap, without locknuttraffic blue RAL 50174M10x11039,526,31510,94,96101814 0.00 €
K2115.1960510187CPwith plastic cap, without locknuttraffic blue RAL 50175M10x11039,526,31510,94,96101,3814 0.00 €
K2115.1960610187CPwith plastic cap, without locknuttraffic blue RAL 50176M10x11039,526,31510,94,96101,8814 0.00 €
K2115.196051287CPwith plastic cap, without locknuttraffic blue RAL 50175M121248,431,11912,95,78121,3515 0.00 €
K2115.196061287CPwith plastic cap, without locknuttraffic blue RAL 50176M121248,431,11912,95,78121,8515 0.00 €
K2115.196081287CPwith plastic cap, without locknuttraffic blue RAL 50178M121248,431,11912,95,78122,3515 0.00 €
K2115.1960512187CPwith plastic cap, without locknuttraffic blue RAL 50175M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.1960612187CPwith plastic cap, without locknuttraffic blue RAL 50176M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.1960812187CPwith plastic cap, without locknuttraffic blue RAL 50178M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.196061687CPwith plastic cap, without locknuttraffic blue RAL 50176M161662,341,52616,6710161,81535 0.00 €
K2115.196081687CPwith plastic cap, without locknuttraffic blue RAL 50178M161662,341,52616,6710162,31535 0.00 €
K2115.196101687CPwith plastic cap, without locknuttraffic blue RAL 501710M161662,341,52616,6710162,81535 0.00 €
K2115.1960616187CPwith plastic cap, without locknuttraffic blue RAL 50176M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.1960816187CPwith plastic cap, without locknuttraffic blue RAL 50178M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.1961016187CPwith plastic cap, without locknuttraffic blue RAL 501710M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.196082087CPwith plastic cap, without locknuttraffic blue RAL 50178M202072,351,33020,58,512202,32060 0.00 €
K2115.196102087CPwith plastic cap, without locknuttraffic blue RAL 501710M202072,351,33020,58,512202,82060 0.00 €
K2115.196122087CPwith plastic cap, without locknuttraffic blue RAL 501712M202072,351,33020,58,5122032060 0.00 €
K2115.1960820187CPwith plastic cap, without locknuttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.1961020187CPwith plastic cap, without locknuttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.1961220187CPwith plastic cap, without locknuttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 0.00 €
K2115.196041088CPwith plastic cap, without locknutlight grey RAL 70354M101039,526,31510,94,96101814 0.00 €
K2115.196051088CPwith plastic cap, without locknutlight grey RAL 70355M101039,526,31510,94,96101,3814 0.00 €
K2115.196061088CPwith plastic cap, without locknutlight grey RAL 70356M101039,526,31510,94,96101,8814 0.00 €
K2115.1960410188CPwith plastic cap, without locknutlight grey RAL 70354M10x11039,526,31510,94,96101814 0.00 €
K2115.1960510188CPwith plastic cap, without locknutlight grey RAL 70355M10x11039,526,31510,94,96101,3814 0.00 €
K2115.1960610188CPwith plastic cap, without locknutlight grey RAL 70356M10x11039,526,31510,94,96101,8814 0.00 €
K2115.196051288CPwith plastic cap, without locknutlight grey RAL 70355M121248,431,11912,95,78121,3515 0.00 €
K2115.196061288CPwith plastic cap, without locknutlight grey RAL 70356M121248,431,11912,95,78121,8515 0.00 €
K2115.196081288CPwith plastic cap, without locknutlight grey RAL 70358M121248,431,11912,95,78122,3515 0.00 €
K2115.1960512188CPwith plastic cap, without locknutlight grey RAL 70355M12x1,51248,431,11912,95,78121,3515 0.00 €
K2115.1960612188CPwith plastic cap, without locknutlight grey RAL 70356M12x1,51248,431,11912,95,78121,8515 0.00 €
K2115.1960812188CPwith plastic cap, without locknutlight grey RAL 70358M12x1,51248,431,11912,95,78122,3515 0.00 €
K2115.196061688CPwith plastic cap, without locknutlight grey RAL 70356M161662,341,52616,6710161,81535 0.00 €
K2115.196081688CPwith plastic cap, without locknutlight grey RAL 70358M161662,341,52616,6710162,31535 0.00 €
K2115.196101688CPwith plastic cap, without locknutlight grey RAL 703510M161662,341,52616,6710162,81535 0.00 €
K2115.1960616188CPwith plastic cap, without locknutlight grey RAL 70356M16x1,51662,341,52616,6710161,81535 0.00 €
K2115.1960816188CPwith plastic cap, without locknutlight grey RAL 70358M16x1,51662,341,52616,6710162,31535 0.00 €
K2115.1961016188CPwith plastic cap, without locknutlight grey RAL 703510M16x1,51662,341,52616,6710162,81535 0.00 €
K2115.196082088CPwith plastic cap, without locknutlight grey RAL 70358M202072,351,33020,58,512202,32060 0.00 €
K2115.196102088CPwith plastic cap, without locknutlight grey RAL 703510M202072,351,33020,58,512202,82060 0.00 €
K2115.196122088CPwith plastic cap, without locknutlight grey RAL 703512M202072,351,33020,58,5122032060 0.00 €
K2115.1960820188CPwith plastic cap, without locknutlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 0.00 €
K2115.1961020188CPwith plastic cap, without locknutlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 0.00 €
K2115.1961220188CPwith plastic cap, without locknutlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33