Product groups
Cam-action indexing plungers, stainless steel with internal guide, Form D, with grip cap, with nut
K1678_D

Cam-action indexing plungers, stainless steel with internal...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:

Threaded sleeve and grip 1.4308.
Indexing pin 1.4305.
Spring 1.4310.
Grip cap thermoplastic PA.

Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.Advantages:- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1678_D_Datasheet_31911_Cam-action_indexing_plungers_stainless_steel_with_internal_guide_Form_D_with_grip_cap_with_nut--en 341 kB

Drawings

Cam-action indexing plungers, stainless steel with internal guide, Form D, with grip cap, with nut

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1678.10705101Dblack grey RAL 70215M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.10706121Dblack grey RAL 70216M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.10708161Dblack grey RAL 70218M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.10710201Dblack grey RAL 702110M20x1,524,882,351,63021,59,51222302,82060 0.00 €
K1678.107051012Dorange5M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.107061212Dorange6M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.107081612Dorange8M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.107102012Dorange10M20x1,524,882,351,63021,59,51222302,82060 0.00 €
K1678.1070510116Drape yellow RAL 10215M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.1070612116Drape yellow RAL 10216M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.1070816116Drape yellow RAL 10218M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.1071020116Drape yellow RAL 102110M20x1,524,882,351,63021,59,51222302,82060 0.00 €
K1678.1070510148Dred5M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.1070612148Dred6M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.1070816148Dred8M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.1071020148Dred10M20x1,524,882,351,63021,59,51222302,82060 0.00 €
K1678.1070510186Dsignal green RAL 60325M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.1070612186Dsignal green RAL 60326M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.1070816186Dsignal green RAL 60328M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.1071020186Dsignal green RAL 603210M20x1,524,882,351,63021,59,51222302,82060 0.00 €
K1678.1070510187Dtraffic blue RAL 50175M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.1070612187Dtraffic blue RAL 50176M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.1070816187Dtraffic blue RAL 50178M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.1071020187Dtraffic blue RAL 501710M20x1,524,882,351,63021,59,51222302,82060 0.00 €
K1678.1070510188Dlight grey RAL 70355M10x11646,726,31510,94,9613171,3814 0.00 €
K1678.1070612188Dlight grey RAL 70356M12x1,517,456,531,519135,8814191,8815 0.00 €
K1678.1070816188Dlight grey RAL 70358M16x1,521,672,6422617,78,11019242,31535 0.00 €
K1678.1071020188Dlight grey RAL 703510M20x1,524,882,351,63021,59,51222302,82060 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33