Product groups
Ball lock pins with plastic grip and metal collar
K0363_A

Ball lock pins with plastic grip and metal collar

go back

Item description/product images

DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Form A is suitable for applications where high demands and precision are required.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Features:Form A:
Pin ground, metal collar, high axial pull-out force
Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Drawing reference:
1) Metal collar
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0363_A Ball lock pins with plastic grip and metal collar 119 kB

Drawings

Ball lock pins with plastic grip and metal collar

Item selection/filter

Order No.FormDD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0363.3805010A3855,51610632,516515  0.00 €
K0363.3805015A3855,51615632,521515  0.00 €
K0363.3805020A3855,51620632,526515  0.00 €
K0363.3805025A3855,51625632,531515  0.00 €
K0363.3805030A3855,51630632,536515  0.00 €
K0363.3806010A3866,851610732,517622  0.00 €
K0363.3806015A3866,851615732,522622  0.00 €
K0363.3806020A3866,851620732,527622  0.00 €
K0363.3806025A3866,851625732,532622  0.00 €
K0363.3806030A3866,851630732,537622  0.00 €
K0363.3806035A3866,851635732,542622  0.00 €
K0363.3806040A3866,851640732,547622  0.00 €
K0363.3806045A3866,851645732,552622  0.00 €
K0363.3806050A3866,851650732,557622  0.00 €
K0363.3808020A3889,51620832,528838  0.00 €
K0363.3808025A3889,51625832,533838  0.00 €
K0363.3808030A3889,51630832,538838  0.00 €
K0363.3808035A3889,51635832,543838  0.00 €
K0363.3808040A3889,51640832,548838  0.00 €
K0363.3808045A3889,51645832,553838  0.00 €
K0363.3808050A3889,51650832,558838  0.00 €
K0363.4710020A4710122320940291060  0.00 €
K0363.4710025A4710122325940341060  0.00 €
K0363.4710030A4710122330940391060  0.00 €
K0363.4710035A4710122335940441060  0.00 €
K0363.4710040A4710122340940491060  0.00 €
K0363.4710045A4710122345940541060  0.00 €
K0363.4710050A4710122350940591060  0.00 €
K0363.4710060A4710122360940691060  0.00 €
K0363.4712025A471214,523251040351286  0.00 €
K0363.4712030A471214,523301040401286  0.00 €
K0363.4712035A471214,523351040451286  0.00 €
K0363.4712040A471214,523401040501286  0.00 €
K0363.4712045A471214,523451040551286  0.00 €
K0363.4712050A471214,523501040601286  0.00 €
K0363.4712060A471214,523601040701286  0.00 €
K0363.4712070A471214,523701040801286  0.00 €
K0363.4712080A471214,523801040901286  0.00 €
K0363.4716030A471619233013404316153  0.00 €
K0363.4716035A471619233513404816153  0.00 €
K0363.4716040A471619234013405316153  0.00 €
K0363.4716045A471619234513405816153  0.00 €
K0363.4716050A471619235013406316153  0.00 €
K0363.4716060A471619236013407316153  0.00 €
K0363.4716070A471619237013408316153  0.00 €
K0363.4716080A471619238013409316153  0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33