Product groups
Cam levers, steel with external thread, plastic thrust washer and steel stud
K2123_AG

Cam levers, steel with external thread, plastic thrust washer...

go back

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle steel 1.0401.
Thrust washer high performance, carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.
Stud steel, grade 5.8.

Version:Handle and stud blue passivated.
Thrust washer, black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2123_AG_Datasheet_32212_Cam_levers_steel_with_external_thread_plastic_thrust_washer_and_steel_stud--en 183 kB

Drawings

Cam levers, steel with external thread, plastic thrust washer and steel stud

Item selection/filter

Order No.KIPP old article numberDD1D2BB1HH1AA1LClamping
force
F (kN)
Hand
force
FH N
Travel
S
CADAcc.PriceOrder
K2123.1502205X20K0788.1502205X20M516921,51514,722,270,479,22041201,2 0.00 €
K2123.1502205X30K0788.1502205X30M516921,51514,722,270,479,23041201,2 0.00 €
K2123.1502205X40K0788.1502205X40M516921,51514,722,270,479,24041201,2 0.00 €
K2123.1502205X50K0788.1502205X50M516921,51514,722,270,479,25041201,2 0.00 €
K2123.1502206X20K0788.1502206X20M616921,51514,722,270,479,22041201,2 0.00 €
K2123.1502206X30K0788.1502206X30M616921,51514,722,270,479,23041201,2 0.00 €
K2123.1502206X40K0788.1502206X40M616921,51514,722,270,479,24041201,2 0.00 €
K2123.1502206X50K0788.1502206X50M616921,51514,722,270,479,25041201,2 0.00 €
K2123.2502208X25K0788.2502208X25M8251133,32418,328,8961082583501,5 0.00 €
K2123.2502208X30K0788.2502208X30M8251133,32418,328,8961083083501,5 0.00 €
K2123.2502208X40K0788.2502208X40M8251133,32418,328,8961084083501,5 0.00 €
K2123.2502208X50K0788.2502208X50M8251133,32418,328,8961085083501,5 0.00 €
K2123.2502210X25K0788.2502210X25M10251133,32418,328,8961082583501,5 0.00 €
K2123.2502210X30K0788.2502210X30M10251133,32418,328,8961083083501,5 0.00 €
K2123.2502210X40K0788.2502210X40M10251133,32418,328,8961084083501,5 0.00 €
K2123.2502210X50K0788.2502210X50M10251133,32418,328,8961085083501,5 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33