- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K0646
Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0648
Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0005
Cam levers, aluminium, with internal and external thread, plastic/metal thrust washer and steel or stainless steel stud
- K0006
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0788
Cam levers, steel, with internal and external thread, plastic-metal thrust washer and steel stud
- K0789
Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud
- K0645
Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud
- K0647
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2130
Stainless steel washer for cam lever
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0005_AGCam levers, aluminium, with external thread, plastic/metal... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305. Version:Handles fine structured powder-coated, black or red RAL 3003. Thrust washer black. Hinge pin bright. Studs and washer blue passivated steel or bright stainless steel.Note:Plastics are subject to creeping under load (retardation).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | L | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0005.9501103X10 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9501103X15 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9501103X30 | steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.9501104X10 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9501104X15 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9501104X30 | steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.0501104X15 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 0.00 € | | K0005.0501104X20 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0501104X30 | steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0501105X20 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0501105X30 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0501105X40 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 0.00 € | | K0005.0501105X50 | steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 0.00 € | | K0005.1501105X20 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1501105X30 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1501105X40 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1501105X50 | steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.1501106X20 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1501106X30 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1501106X40 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1501106X50 | steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.2501108X25 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2501108X30 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2501108X40 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2501108X50 | steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.2501110X25 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2501110X30 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2501110X40 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2501110X50 | steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.9511103X10 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9511103X15 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9511103X30 | stainless steel | black | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.9511104X10 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9511104X15 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9511104X30 | stainless steel | black | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.0511104X15 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 0.00 € | | K0005.0511104X20 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0511104X30 | stainless steel | black | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0511105X20 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0511105X30 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0511105X40 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 0.00 € | | K0005.0511105X50 | stainless steel | black | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 0.00 € | | K0005.1511105X20 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1511105X30 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1511105X40 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1511105X50 | stainless steel | black | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.1511106X20 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1511106X30 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1511106X40 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1511106X50 | stainless steel | black | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.2511108X25 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2511108X30 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2511108X40 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2511108X50 | stainless steel | black | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.2511110X25 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2511110X30 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2511110X40 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2511110X50 | stainless steel | black | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.9501403X10 | steel | ruby red RAL3003 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9501403X15 | steel | ruby red RAL3003 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9501403X30 | steel | ruby red RAL3003 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.9501404X10 | steel | ruby red RAL3003 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9501404X15 | steel | ruby red RAL3003 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9501404X30 | steel | ruby red RAL3003 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.0501404X15 | steel | ruby red RAL3003 | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 0.00 € | | K0005.0501404X20 | steel | ruby red RAL3003 | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0501404X30 | steel | ruby red RAL3003 | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0501405X20 | steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0501405X30 | steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0501405X40 | steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 0.00 € | | K0005.0501405X50 | steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 0.00 € | | K0005.1501405X20 | steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1501405X30 | steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1501405X40 | steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1501405X50 | steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.1501406X20 | steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1501406X30 | steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1501406X40 | steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1501406X50 | steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.2501408X25 | steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2501408X30 | steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2501408X40 | steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2501408X50 | steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.2501410X25 | steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2501410X30 | steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2501410X40 | steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2501410X50 | steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.9511403X10 | stainless steel | ruby red RAL3003 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9511403X15 | stainless steel | ruby red RAL3003 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9511403X30 | stainless steel | ruby red RAL3003 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.9511404X10 | stainless steel | ruby red RAL3003 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 0.00 € | | K0005.9511404X15 | stainless steel | ruby red RAL3003 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 0.00 € | | K0005.9511404X30 | stainless steel | ruby red RAL3003 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 0.00 € | | K0005.0511404X15 | stainless steel | ruby red RAL3003 | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 0.00 € | | K0005.0511404X20 | stainless steel | ruby red RAL3003 | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0511404X30 | stainless steel | ruby red RAL3003 | M4 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0511405X20 | stainless steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 0.00 € | | K0005.0511405X30 | stainless steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 0.00 € | | K0005.0511405X40 | stainless steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 0.00 € | | K0005.0511405X50 | stainless steel | ruby red RAL3003 | M5 | 15,4 | 8 | 18 | 13 | 11,2 | 17 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 0.00 € | | K0005.1511405X20 | stainless steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1511405X30 | stainless steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1511405X40 | stainless steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1511405X50 | stainless steel | ruby red RAL3003 | M5 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.1511406X20 | stainless steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 0.00 € | | K0005.1511406X30 | stainless steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 0.00 € | | K0005.1511406X40 | stainless steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 0.00 € | | K0005.1511406X50 | stainless steel | ruby red RAL3003 | M6 | 18,1 | 9 | 21,5 | 15 | 14,5 | 22 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 0.00 € | | K0005.2511408X25 | stainless steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2511408X30 | stainless steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2511408X40 | stainless steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2511408X50 | stainless steel | ruby red RAL3003 | M8 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | | K0005.2511410X25 | stainless steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 0.00 € | | K0005.2511410X30 | stainless steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 0.00 € | | K0005.2511410X40 | stainless steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 0.00 € | | K0005.2511410X50 | stainless steel | ruby red RAL3003 | M10 | 27,1 | 11 | 33,3 | 24 | 18 | 28,5 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|