Product groups

Copper-zinc alloy

go back

Copper-zinc alloy

Material No. CW614N (MS58)
DIN material No. 2.0401
Abbreviation CuZn39Pb3
Description Copper-zinc alloy
Composition
Alloy constituents [%]
Cu: 57 – 59
Pb: 2.5 – 3.5
Zn: remainder
Density [g/cm³] 8.47
Yield point
Rp0.2 [N/mm²] min. – max.
160 – 390
Tensile strength
Rm [N/mm²]  min. – max.
360 – 500
Elongation after fracture
A [%]  min. – max.
8 – 20
Brinell hardness
HB reference value
90 – 150

Corrosion resistance
in normal atmosphere
Good

Corrosion resistance
in coastal atmosphere
Moderate
Machinability Very good
Weldability Moderate – poor
Anodising capability Not suitable
High-gloss polishing,
mechanical
Very good
Main uses Components with a design that requires machining, e.g. fittings, watch parts, general machine construction, electrical engineering
This information is for reference only; we do not assume any liability for its accuracy. The properties of metal materials are highly dependent on their thermal and/or mechanical treatment.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33