Product groups

Cast iron with lamellar graphite

go back

Cast iron with lamellar graphite

Cast type Cast iron with lamellar graphite
Material No.  EN-JL-1040
US standard (AISI) No. 25 B
DIN EN 10027-2 5.1301
Abbreviation EN-GJL-250 
Old designation  GG-25
DIN 1561
Composition
[%]
C: 3.20 – 3.50
Si: 2.50 – 2.70
Mn: 0.50 – 0.80
P: 0.1 – 0.2
S: 0.1
Cu: 0.1 – 0.6
Density [g/cm³] 7.20
R0.2 N/mm²
Yield strength
 - 
0.1% elongation limit
Rp0.1 N/mm²
165 – 228
Tensile strength
Rm [N/mm²]
250 – 350
Brinell hardness  HB30
Sample <30 mm
190 – 230
Elongation after fracture  A% 0.8 – 0.3
Elastic modulus    E   kN/mm² 103 – 118
Compressive strength   Sdb  N/mm² 840
Workability Very good
Weldability  Limited, can be welded with special electrodes
Compressive strength Good
Emergency-running properties Good
Thermal conductivity Good
Vibration-absorbing properties Good
Castability Very good
Other properties  
Structure Pearlitic
Main uses Machine tools, gearboxes, machine beds
Recommended wall thicknesses:
up to 30 mm, compressors, hydraulic parts, pumps parts and fitting parts subject to excessive stress, grid plates, subplates
This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33