Product groups
Indexing plungers, steel or stainless steel, with stainless steel pull ring, no locknut
K0342_R

Indexing plungers, steel or stainless steel, with stainless...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for automatic actuation of the indexing plunger by e.g. program-controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0342_R Indexing plungers, steel or stainless steel with stainless steel pull ring 192 kB

Drawings

Indexing plungers, steel or stainless steel, with stainless steel pull ring, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1L2L4Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0342.3004Rsteelhardened4M8x11540156134101612  on request
K0342.3105Rsteelhardened5M10x12352177155131,3512  on request
K0342.3206Rsteelhardened6M12x1,52357208176141,8614  on request
K0342.3308Rsteelhardened8M16x1,528722610238192,31535  on request
K0342.3410Rsteelhardened10M20x1,5287828122510222,81534 on request
K0342.03004Rstainless steelhardened4M8x11540156134101612  on request
K0342.03105Rstainless steelhardened5M10x12352177155131,3512  on request
K0342.03206Rstainless steelhardened6M12x1,52357208176141,8614  on request
K0342.03308Rstainless steelhardened8M16x1,528722610238192,31535  on request
K0342.03410Rstainless steelhardened10M20x1,5287828122510222,81534 on request
K0342.13004Rstainless steelnot hardened4M8x11540156134101612  on request
K0342.13105Rstainless steelnot hardened5M10x12352177155131,3512  on request
K0342.13206Rstainless steelnot hardened6M12x1,52357208176141,8614  on request
K0342.13308Rstainless steelnot hardened8M16x1,528722610238192,31535  on request
K0342.13410Rstainless steelnot hardened10M20x1,5287828122510222,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
China
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33