Product groups
UNILOCK 5-axis reducer adapter system size 80 mm
K0966

UNILOCK 5-axis reducer adapter system size 80 mm

go back

Item description/product images

DescriptionMaterial:Body rust-free tool steel.
Clamping bolt low carbon steel.
Version:Contact faces on the body hardened and ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note:The UNILOCK 5-axis reducer adapter is suitable for clamping and positioning workpieces. Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on module. Reducer adapters are available as hardened versions.On request:- Soft version
- Height 25 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0966 UNILOCK 5-axis reducer adapter size 80 mm 219 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK 5-axis reducer adapter system size 80 mm

Item selection/filter

Order No.Version 2Form

Form definitionDHH1CADAcc.PriceOrder
K0966.501101hardAcentring clamping boltM10X1005025,5 on request
K0966.502101hardBcompensation clamping boltM10X1005025,5 on request
K0966.503101hardCclamping boltM10X1005025,5 on request
K0966.501121hardAcentring clamping boltM12X1005027,5 on request
K0966.502121hardBcompensation clamping boltM12X1005027,5 on request
K0966.503121hardCclamping boltM12X1005027,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
China
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33