Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut
K0339_D

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0339_D Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut 253 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.4105Dsteelhardened5M10x1214717715513171,3512  0.00 €
K0339.4206Dsteelhardened6M12x1,5255620817614191,8614  0.00 €
K0339.4308Dsteelhardened8M16x1,53374261023819242,31535  0.00 €
K0339.4410Dsteelhardened10M20x1,533802812251022302,81534 0.00 €
K0339.04105Dstainless steelhardened5M10x1214717715513171,3512  0.00 €
K0339.04206Dstainless steelhardened6M12x1,5255620817614191,8614  0.00 €
K0339.04308Dstainless steelhardened8M16x1,53374261023819242,31535  0.00 €
K0339.04410Dstainless steelhardened10M20x1,533802812251022302,81534 0.00 €
K0339.14105Dstainless steelnot hardened5M10x1214717715513171,3512  0.00 €
K0339.14206Dstainless steelnot hardened6M12x1,5255620817614191,8614  0.00 €
K0339.14308Dstainless steelnot hardened8M16x1,53374261023819242,31535  0.00 €
K0339.14410Dstainless steelnot hardened10M20x1,533802812251022302,81534 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33