Product groups
Clamping levers, zinc, with internal thread, threaded insert blue passivated steel, high-gloss chromed
K1659_HV

Clamping levers, zinc, with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle high-gloss chromed.
Steel parts trivalent blue-passivated.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1659_HV Clamping levers, zinc with internal thread, steel parts trivalent blue passivated, high-gloss chromed 210 kB

Drawings

Clamping levers, zinc, with internal thread, threaded insert blue passivated steel, high-gloss chromed

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1659.9036silverhigh-gloss chromed9M3681111,521,4411,924272227,76,412 0.00 €
K1659.9046silverhigh-gloss chromed9M4681111,521,4411,924272227,76,412 0.00 €
K1659.9056silverhigh-gloss chromed9M5681111,521,4411,924272227,76,412 0.00 €
K1659.0036silverhigh-gloss chromed0M3910131424,5414,530333037716 0.00 €
K1659.0046silverhigh-gloss chromed0M4910131424,5414,530333037716 0.00 €
K1659.0056silverhigh-gloss chromed0M5910131424,5414,530333037716 0.00 €
K1659.1046silverhigh-gloss chromed1M4910131424,5414,531344047716 0.00 €
K1659.1056silverhigh-gloss chromed1M5910131424,5414,531344047716 0.00 €
K1659.1066silverhigh-gloss chromed1M6910131424,5414,531344047716 0.00 €
K1659.2066silverhigh-gloss chromed2M61213,518,51928,56,517,542,545,56574,59,520 0.00 €
K1659.2086silverhigh-gloss chromed2M81213,518,51928,56,517,542,545,56574,59,520 0.00 €
K1659.3086silverhigh-gloss chromed3M81416212237102454,558,580911122 0.00 €
K1659.3106silverhigh-gloss chromed3M101416212237102454,558,580911122 0.00 €
K1659.4106silverhigh-gloss chromed4M1017192727,54310276367,5951091324 0.00 €
K1659.4126silverhigh-gloss chromed4M1217192727,54310276367,5951091324 0.00 €
K1659.5126silverhigh-gloss chromed5M1223233132491231,57377,51101261526 0.00 €
K1659.5166silverhigh-gloss chromed5M1623233132491231,57377,51101261526 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33