Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened (52+2 HRC) and black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1958_AN Stops 160 kB

Drawings

Stops

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K1958.12stop 0.00 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33