- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K0020_B"Actima" clamping devices with through hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Steel black oxidised. Housing black thermoplastic. Ball knob red thermoset PF 31.Note:The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The Actima clamping device can be mounted in any horizontal or vertical position. Standard parts enable further applications and are available as optional accessories. All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified). The maximum permissible clamping force is approximately 4905 N.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|