Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:PaintedNote:The special tooth form allow these blocks to be used vertically or horizontally. The complete set in a wooden box comprises 20 parts which are interchangeable and provide many possible uses. These blocks can also be ordered separately, see K2420. Step blocks can also be used together with stepped-heel clamp straps K2422.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2421 Step block sets 221 kB

Item selection/filter

Order No.

ContentSupport height
mm
Box dimensions
mm
CADAcc.PriceOrder
K2421.018 ea. No. 01, 8 ea. No. 02, 4 ea. No. 03from 22 to 208280 x 155 x 40 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Canada
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33