Product groups
T-slot keys, Form B, double-sided
K0954_B

T-slot keys, Form B, double-sided

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.1191Version:Black oxidised.Note:T-slot keys are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Version B can be mounted at 90° for a wider mark-out dimension. The T-slot key can therefore be used for two different slot widths.
Application:The T-slot keys are screwed into a slot with the fixture components and then marked out on the counterpiece.Advantages:Very time-saving when mounting fixture components.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0954_B Slot guide nuts, Form B, double-sided 206 kB

Drawings

T-slot keys, Form B, double-sided

Item selection/filter

Order No.FormForm definitionBN=Slot widthB

HH1LL1CADAcc.PriceOrder
K0954.1814X18Bboth sides1814104,91818 0.00 €
K0954.1814X20Bboth sides2014104,92018 0.00 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Canada
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33