Product groups
Guide rollers, steel, concave
K2374

Guide rollers, steel, concave

go back

Item description/product images

DescriptionMaterial:Steel.Version:Roller rim nickel-plated.Note:The roller rim and ball bearing are held firmly held together by a circlip.

The load ratings refer to the ball bearing.
On request:Heavy-duty versions.
Roller rim black oxidised or black polyacetal.
Stainless steel guide rollers.
Accessory:Pin K2378.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2374 Guide rollers, steel, concave 223 kB

Drawings

Guide rollers, steel, concave

Item selection/filter

Order No.BDD1D2D3D4D5Ball bearing

RDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
K2374.0030121230622131731606-ZZ4,52260840 on request
K2374.0040161640830182241608-ZZ5,533001360 on request
K2374.005019195010382226516000-ZZ6,545501970 on request
K2374.006023236012442632616201-ZZ8,568003050 on request
K2374.007028287015512935726202-ZZ10,576503700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Belarus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33