Product groups
Clamp straps double-sided, 90° swivelling
K2430

Clamp straps double-sided, 90° swivelling

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:The double-sided clamp straps are ideal for series clamping.
For special applications, the clamping flange can be replaced with another clamping flange by loosening the clamping screw. The clamping flange must always have a contact point on both sides.
Functional principle:1. Use a hand-held or electric tool to tighten the hexagon head bolt (make sure that the maximum tightening torque is not exceeded). When clamping, the clamping flange automatically turns by quarter of a rotation and starts the clamping stroke.

2. Use reverse procedure to loosen the hexagon head bolt. The clamping flange automatically returns to its starting position (the set screw can be used to change the position of the clamping flange).
Drawing reference:
1) Hexagon head bolt
2) Slotted round nut
3) Set screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2430 Clamp straps double-sided, 90° swivelling 243 kB

Drawings

Clamp straps double-sided, 90° swivelling

Item selection/filter

Order No.DD1

D2D3ABHH1LL1SS1S2SW1SW2Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K2430.1640M16x1M625101525615401874,52,5102,510,48,97 0.00 €
K2430.2460M24x2M836142235877602896413325,316,5 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Belarus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33