Product groups
Clamp straps stepped-heel, steel
K2422

Clamp straps stepped-heel, steel

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:PaintedNote:Use only with step blocks K2420.

When using spherical washers K0729 use Form G.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2422 Clamp straps stepped-heel, steel or aluminium 173 kB

Drawings

Clamp straps stepped-heel, steel

Item selection/filter

Order No.Main
material
LAB1B2B3E1E2F
kN
for
screw
CADAcc.PriceOrder
K2422.06QT steel5010720810204,82M6 on request
K2422.08QT steel60129251013228,77M8 on request
K2422.10QT steel8015113012153013,9M10 on request
K2422.12QT steel10020144014214020,2M12/M14 on request
K2422.16QT steel12525185018264537,8M16/M18 on request
K2422.20QT steel16030226022306058,8M20/M22 on request
K2422.24QT steel20030267026358084,7M24 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Belarus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33