Product groups

Item description/product images

DescriptionMaterial:Steel.Version:galvanised.Note:The DIN 5299 steel carabiner clip, Form C, is an essential component in mechanical engineering that fulfils the highest standards. Manufactured as per DIN standards, it is a reliable connection solution for various applications in machine and plant construction. The steel construction ensures high strength and durability, while the special C shape enables easy handling. This carabiner clip is versatile and offers a load capacity that meets the requirements of demanding environments.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2324 Carabiner clip DIN 5299, steel Form C 168 kB

Drawings

Carabiner clip DIN 5299, steel Form C

Item selection/filter

Order No.FormSizeB

B1DD1D2LPermissible
load
kg
CADAcc.PriceOrder
K2324.040C40x44761144050 on request
K2324.050C50x547815550120 on request
K2324.060C60x658917660120 on request
K2324.070C70x7881019770180 on request
K2324.080C80x88101223880230 on request
K2324.100C100x101011152910100350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33