Product groups

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin and a notch ensures that the handle remains in this position. Drawing reference:
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0348_AC Indexing plungers with grip, Form A and C 293 kB

Drawings

Indexing plungers with grip, Form A and C

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0348.040410A4M10103825209361814 on request
K0348.040510A5M10103825209361,3814 on request
K0348.040610A6M10103825209361,8814 on request
K0348.0404101A4M10x1103825209361814 on request
K0348.0405101A5M10x1103825209361,3814 on request
K0348.0406101A6M10x1103825209361,8814 on request
K0348.040512A5M121246,8302510,83,681,3815 on request
K0348.040612A6M121246,8302510,83,681,8815 on request
K0348.040812A8M121246,8302510,83,682,3815 on request
K0348.0405121A5M12x1,51246,8302510,83,681,3815 on request
K0348.0406121A6M12x1,51246,8302510,83,681,8815 on request
K0348.0408121A8M12x1,51246,8302510,83,682,3815 on request
K0348.040616A6M161660,4403214,44,8101,81535 on request
K0348.040816A8M161660,4403214,44,8102,31535 on request
K0348.041016A10M161660,4403214,44,8102,81535 on request
K0348.0406161A6M16x1,51660,4403214,44,8101,81535 on request
K0348.0408161A8M16x1,51660,4403214,44,8102,31535 on request
K0348.0410161A10M16x1,51660,4403214,44,8102,81535 on request
K0348.040820A8M2020705035186122,32060 on request
K0348.041020A10M2020705035186122,82060 on request
K0348.041220A12M20207050351861232060 on request
K0348.0408201A8M20x1,520705035186122,32060 on request
K0348.0410201A10M20x1,520705035186122,82060 on request
K0348.0412201A12M20x1,5207050351861232060 on request
K0348.060410C4M10103825209361814 on request
K0348.060510C5M10103825209361,3814 on request
K0348.060610C6M10103825209361,8814 on request
K0348.0604101C4M10x1103825209361814 on request
K0348.0605101C5M10x1103825209361,3814 on request
K0348.0606101C6M10x1103825209361,8814 on request
K0348.060512C5M121246,8302510,83,681,3815 on request
K0348.060612C6M121246,8302510,83,681,8815 on request
K0348.060812C8M121246,8302510,83,682,3815 on request
K0348.0605121C5M12x1,51246,8302510,83,681,3815 on request
K0348.0606121C6M12x1,51246,8302510,83,681,8815 on request
K0348.0608121C8M12x1,51246,8302510,83,682,3815 on request
K0348.060616C6M161660,4403214,44,8101,81535 on request
K0348.060816C8M161660,4403214,44,8102,31535 on request
K0348.061016C10M161660,4403214,44,8102,81535 on request
K0348.0606161C6M16x1,51660,4403214,44,8101,81535 on request
K0348.0608161C8M16x1,51660,4403214,44,8102,31535 on request
K0348.0610161C10M16x1,51660,4403214,44,8102,81535 on request
K0348.060820C8M2020705035186122,32060 on request
K0348.061020C10M2020705035186122,82060 on request
K0348.061220C12M20207050351861232060 on request
K0348.0608201C8M20x1,520705035186122,32060 on request
K0348.0610201C10M20x1,520705035186122,82060 on request
K0348.0612201C12M20x1,5207050351861232060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33