Product groups
Bullseye levels in round frame, Form B with grub screw
K1155_B

Bullseye levels in round frame, Form B with grub screw

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Various threads are available
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1155_B Bullseye levels in round frame, Form B with grub screw 163 kB

Drawings

Bullseye levels in round frame, Form B with grub screw

Item selection/filter

Order No.FormD1

D2D4HH1SensitivityCADAcc.PriceOrder
K1155.2140730B1410M47,5530' on request
K1155.2181230B1812M612530' on request
K1155.2201230B2014M512830' on request
K1155.2301530B3021M8151030' on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33