Product groups
Quarter-turn locks, compact with wing grip, housing diameter 22 mm
K2410

Quarter-turn locks, compact with wing grip, housing diameter 22...

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass nut. O-ring NBR, flat seal CR.
Version:Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Note:This quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors).

Water and dust proof as per IP65 through O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (opened and closed). The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 2233).

Order the required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongues for compact steel quarter-turn locks K2413.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2410 Quarter-turn locks, compact with wing grip, housing diameter 22 mm 178 kB

Drawings

Quarter-turn locks, compact with wing grip, housing diameter 22 mm

Item selection/filter

Order No.

Actuation

HS
max.
CADAcc.PriceOrder
K2410.30132wing grip13,55 on request
K2410.31132lockable grip13,55 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33