Product groups
Steel plate swivel castors with polyurethane elastomer tread, heavy duty version
K1788_L

Steel plate swivel castors with polyurethane elastomer tread,...

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1788_L Swivel castors 274 kB

Drawings

Steel plate swivel castors with polyurethane elastomer tread, heavy duty version
Steel plate swivel castors with polyurethane elastomer tread, heavy duty version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1788.101000401Swivel castorball bearing454060558510091301008076350 on request
K1788.101000403Swivel castorball bearing4540807511010011130140105-350 on request
K1788.101250401Swivel castorball bearing484060558512591551008076350 on request
K1788.101250403Swivel castorball bearing4840807511012511155140105-350 on request
K1788.10150050Swivel castorball bearing6350807511015011197140105-500 on request
K1788.10160050Swivel castorball bearing6350807511016011202140105-550 on request
K1788.10200050Swivel castorball bearing6550807511020011245140105-600 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33