Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Steel grade 8, bright or electro zinc-plated.
Steel grade 10, bright or electro zinc-plated.
Steel grade 12, bright.
Note:The grade of a nut must always be the same or higher than the grade of a bolt. That is, bolts in grade 8.8 are always paired with a nut in grade 8 (or higher, but never lower).
The maximum nut height H max. is shown in the table.
On request:DIN ISO 272 spanner sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1145_ST_Datasheet_32171_Hexagon_nuts_DIN_934_steel--en 181 kB

Drawings

Hexagon nuts DIN 934, steel

Item selection/filter

Order No.Material

Surface finish
body
GradeDEHSWDINCADAcc.PriceOrder
K1145.025steelbright (black)8M2,55,4525DIN 934 on request
K1145.03steelbright (black)8M36,012,45,5DIN 934 on request
K1145.04steelbright (black)8M47,663,27DIN 934 on request
K1145.05steelbright (black)8M58,7948DIN 934 on request
K1145.06steelbright (black)8M611,05510DIN 934 on request
K1145.08steelbright (black)8M814,386,513DIN 934 on request
K1145.10steelbright (black)8M1018,9817DIN 934 on request
K1145.12steelbright (black)8M1221,11019DIN 934 on request
K1145.14steelbright (black)8M1423,91122DIN 934 on request
K1145.16steelbright (black)8M1626,761324DIN 934 on request
K1145.20steelbright (black)8M2032,951630DIN 934 on request
K1145.22steelbright (black)8M22351832DIN 934 on request
K1145.24steelbright (black)8M2439,61936DIN 934 on request
K1145.27steelbright (black)8M2745,22241DIN 934 on request
K1145.30steelbright (black)8M3050,92446DIN 934 on request
K1145.33steelbright (black)8M3355,42650DIN 934 on request
K1145.36steelbright (black)8M3660,82955DIN 934 on request
K1145.2025steelgalvanised8M2,55,4525DIN 934 on request
K1145.203steelgalvanised8M36,012,45,5DIN 934 on request
K1145.204steelgalvanised8M47,663,27DIN 934 on request
K1145.205steelgalvanised8M58,7948DIN 934 on request
K1145.206steelgalvanised8M611,05510DIN 934 on request
K1145.208steelgalvanised8M814,386,513DIN 934 on request
K1145.210steelgalvanised8M1018,9817DIN 934 on request
K1145.212steelgalvanised8M1221,11019DIN 934 on request
K1145.214steelgalvanised8M1423,91122DIN 934 on request
K1145.216steelgalvanised8M1626,761324DIN 934 on request
K1145.220steelgalvanised8M2032,951630DIN 934 on request
K1145.222steelgalvanised8M22351832DIN 934 on request
K1145.224steelgalvanised8M2439,61936DIN 934 on request
K1145.227steelgalvanised8M2745,22241DIN 934 on request
K1145.230steelgalvanised8M3050,92446DIN 934 on request
K1145.233steelgalvanised8M3355,42650DIN 934 on request
K1145.236steelgalvanised8M3660,82955DIN 934 on request
K1145.403steelbright (black)10M36,012,45,5DIN 934 on request
K1145.404steelbright (black)10M47,663,27DIN 934 on request
K1145.405steelbright (black)10M58,7948DIN 934 on request
K1145.406steelbright (black)10M611,05510DIN 934 on request
K1145.408steelbright (black)10M814,386,513DIN 934 on request
K1145.410steelbright (black)10M1018,9817DIN 934 on request
K1145.412steelbright (black)10M1221,11019DIN 934 on request
K1145.414steelbright (black)10M1423,91122DIN 934 on request
K1145.416steelbright (black)10M1626,761324DIN 934 on request
K1145.420steelbright (black)10M2032,951630DIN 934 on request
K1145.422steelbright (black)10M22351832DIN 934 on request
K1145.424steelbright (black)10M2439,61936DIN 934 on request
K1145.427steelbright (black)10M2745,22241DIN 934 on request
K1145.430steelbright (black)10M3050,92446DIN 934 on request
K1145.433steelbright (black)10M3355,42650DIN 934 on request
K1145.436steelbright (black)10M3660,82955DIN 934 on request
K1145.304steelgalvanised10M47,663,27DIN 934 on request
K1145.305steelgalvanised10M58,7948DIN 934 on request
K1145.306steelgalvanised10M611,05510DIN 934 on request
K1145.308steelgalvanised10M814,386,513DIN 934 on request
K1145.310steelgalvanised10M1018,9817DIN 934 on request
K1145.312steelgalvanised10M1221,11019DIN 934 on request
K1145.314steelgalvanised10M1423,91122DIN 934 on request
K1145.316steelgalvanised10M1626,761324DIN 934 on request
K1145.320steelgalvanised10M2032,951630DIN 934 on request
K1145.322steelgalvanised10M22351832DIN 934 on request
K1145.324steelgalvanised10M2439,61936DIN 934 on request
K1145.327steelgalvanised10M2745,22241DIN 934 on request
K1145.330steelgalvanised10M3050,92446DIN 934 on request
K1145.333steelgalvanised10M3355,42650DIN 934 on request
K1145.336steelgalvanised10M3660,82955DIN 934 on request
K1145.506steelbright (black)12M611,05510DIN 934 on request
K1145.508steelbright (black)12M814,386,513DIN 934 on request
K1145.510steelbright (black)12M1018,9817DIN 934 on request
K1145.512steelbright (black)12M1221,11019DIN 934 on request
K1145.516steelbright (black)12M1626,761324DIN 934 on request
K1145.520steelbright (black)12M2032,951630DIN 934 on request
K1145.524steelbright (black)12M2439,61936DIN 934 on request
K1145.527steelbright (black)12M2745,22241DIN 934 on request
K1145.530steelbright (black)12M3050,92446DIN 934 on request
K1145.536steelbright (black)12M3660,82955DIN 934 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33