Product groups
Retaining washers for hexagon head bolts with narrow shaft
K1331

Retaining washers for hexagon head bolts with narrow shaft

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1331_SCH Retaining washers for hexagon head bolts with narrow shaft 267 kB
 K1331_Datasheet_20597_Retaining_washers_for_hexagon_head_bolts_with_narrow_shaft--en 266 kB

Drawings

Retaining washers for hexagon head bolts with narrow shaft

Item selection/filter

Order No.Main
material
D

D1SCADAcc.PriceOrder
K1331.03Clamping width 21 mm, width approx. 20 mmM361,5 on request
K1331.04Clamping width 21 mm, width approx. 20 mmM481,5 on request
K1331.05Clamping width 21 mm, width approx. 20 mmM5101,5 on request
K1331.06Clamping width 21 mm, width approx. 20 mmM6121,5 on request
K1331.08Clamping width 21 mm, width approx. 20 mmM8162 on request
K1331.10Clamping width 21 mm, width approx. 20 mmM10202 on request
K1331.12Clamping width 21 mm, width approx. 20 mmM12242,5 on request
K1331.16Clamping width 21 mm, width approx. 20 mmM16323 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33