Product groups
Vent screw Form A, without air filter
K0457_A

Vent screw Form A, without air filter

go back

Item description/product images

DescriptionMaterial:Housing, cap in thermoplastic polyamide 66. Rubber O-ring (NBR).Version:Black housing, red cap.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) cap
2) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0457_A Vent screw Form A, without air filter 198 kB

Drawings

Vent screw Form A, without air filter

Item selection/filter

Order No.FormDD1D2LL1CADAcc.PriceOrder
K0457.136038A36G3/8231711 on request
K0457.141012A41G1/2281812 on request
K0457.147034A47G3/4331712 on request
K0457.152100A52G1382012 on request
K0457.163114A63G1 1/4492313 on request
K0457.163112A63G1 1/2552313,5 on request
K0457.1361615A36M16x1,5231711 on request
K0457.1411815A41M18x1,52817,512 on request
K0457.1412015A41M20x1,52817,512 on request
K0457.1412215A41M22x1,52817,512 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33