Product groups
Vent screw with dipstick Form A, without air filter
K0465_A

Vent screw with dipstick Form A, without air filter

go back

Item description/product images

DescriptionMaterial:Housing, cap in thermoplastic polyamide 66.
Zinc dipstick.
O-ring in rubber (NBR).
Version:Housing black.
Cap red.
Dipstick phosphated.
Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) cap
2) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0465_A Vent screw with dipstick Form A, without air filter 126 kB

Drawings

Vent screw with dipstick Form A, without air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
K0465.136038A36G3/82341711 on request
K0465.141012A41G1/22841812 on request
K0465.147034A47G3/43351712 on request
K0465.152100A52G13852012 on request
K0465.163114A63G1 1/44952313 on request
K0465.163112A63G1 1/25552313,5 on request
K0465.1361615A36M16x1,52341711 on request
K0465.1411815A41M18x1,528417,512 on request
K0465.1412015A41M20x1,528417,512 on request
K0465.1412215A41M22x1,528417,512 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33