Product groups
Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed
K2357

Latches, steel or stainless steel, with draw bail for up to...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Electro zinc-plated, thick-film passivated and sealed with Top Coat.
Stainless steel bright.
Note:Latches with draw bail for securing and locking hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.

Order catch plates separately.
Accessory:Catch plate K2356.
Catch plate K2357.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2357 Latches with draw bail 157 kB

Drawings (total overview)

Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed

Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed, Form A

More information

Drawings

Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed, Form A

Item selection/filter

Order No.Main
material
Form

Retaining
force
F1 N
CADAcc.PriceOrder
K2357.1420491steelA250 on request
K2357.1420492stainless steelA250 on request

Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed, Form B

More information

Drawings

Latches, steel or stainless steel, with draw bail for up to 300N, fastening holes concealed, Form B

Item selection/filter

Order No.Main
material
Form

Retaining
force
F1 N
CADAcc.PriceOrder
K2357.2520821steelB300 on request
K2357.2520822stainless steelB300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33