Product groups
Catch plates for adjustable latches
K0051

Catch plates for adjustable latches

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Accessory:Latch K0051.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0051 Catch plates for adjustable latches 148 kB

Drawings (total overview)

Catch plates for adjustable latches

Catch plates Form A, for adjustable latches

More information

Drawings

Catch plates Form A, for adjustable latches

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0051.9143381steelA on request
K0051.9143382stainless steelA on request

Catch plates Form B, for adjustable latches

More information

Drawings

Catch plates Form B, for adjustable latches

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0051.9254781steelB on request
K0051.9254782stainless steelB on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33