Product groups
Piano hinges, steel, stainless steel or aluminium, Form A
K2161_A

Piano hinges, steel, stainless steel or aluminium, Form A

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 and aluminium.Note:The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2161_A_Datasheet_31961_Piano_hinges_steel_stainless_steel_or_aluminium_Form_A--en 106 kB

Drawings

Piano hinges, steel, stainless steel or aluminium, Form A

Item selection/filter

Order No.FormForm definitionMain
material
Component
material
AB

B1D1SSteel codeCADAcc.PriceOrder
K2161.0001508Anot drilledsteelsteel152040151,50,8- on request
K2161.0002008Anot drilledsteelsteel2020401520,8- on request
K2161.0202006Anot drilledaluminiumsteel202000152,40,6- on request
K2161.0102008Anot drilledstainless steel A2stainless steel2020401520,81.4301 on request
K2161.0002508Anot drilledsteelsteel2520401520,8- on request
K2161.0102508Anot drilledstainless steel A2stainless steel2520401520,81.4301 on request
K2161.0202508Anot drilledaluminiumsteel2510001520,8- on request
K2161.0003008Anot drilledsteelsteel3020401520,8- on request
K2161.0103008Anot drilledstainless steel A2stainless steel3020401520,81.4301 on request
K2161.0003010Anot drilledsteelsteel3020401521- on request
K2161.0103010Anot drilledstainless steel A2stainless steel30204015211.4301 on request
K2161.0203010Anot drilledaluminiumaluminium3019801521- on request
K2161.0003510Anot drilledsteelsteel3520401521- on request
K2161.0203510Anot drilledaluminiumaluminium3519953031- on request
K2161.0004012Anot drilledsteelsteel4020403031,2- on request
K2161.0104012Anot drilledstainless steel A2stainless steel4020403031,21.4301 on request
K2161.0104015Anot drilledstainless steel A2stainless steel4020401541,51.4301 on request
K2161.0204012Anot drilledaluminiumaluminium4020403031,2- on request
K2161.0005012Anot drilledsteelsteel5020403031,2- on request
K2161.0105012Anot drilledstainless steel A2stainless steel5020403031,21.4301 on request
K2161.0205012Anot drilledaluminiumaluminium5020403031,2- on request
K2161.0006020Anot drilledsteelsteel6020403062- on request
K2161.0106020Anot drilledstainless steel A2stainless steel60204030621.4301 on request
K2161.0206020Anot drilledaluminiumaluminium6019953062- on request
K2161.0007020Anot drilledsteelsteel7020403062- on request
K2161.0107020Anot drilledstainless steel A2stainless steel70204030621.4301 on request
K2161.0008030Anot drilledsteelsteel8020004063- on request
K2161.0108030Anot drilledstainless steel A2stainless steel80200040631.4301 on request
K2161.0208030Anot drilledaluminiumaluminium8019954063- on request
K2161.0010030Anot drilledsteelsteel100200040103- on request
K2161.0110030Anot drilledstainless steel A2stainless steel100200040631.4301 on request
K2161.0210040Anot drilledaluminiumsteel100100040104- on request
K2161.0012050Anot drilledsteelsteel120100040105- on request
K2161.0112020Anot drilledstainless steel A2stainless steel120210030621.4301 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33