Product groups
Crank handles stainless steel with fold-away grip and square socket
K2076_IV

Crank handles stainless steel with fold-away grip and square...

go back

Item description/product images

DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2076_IV Crank handles stainless steel with fold-away grip and square socket 206 kB

Drawings

Crank handles stainless steel with fold-away grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2076.2110square socketwithout transverse hole802416-89492213,4-10010 on request
K2076.2212square socketwithout transverse hole1002820-10859,52616-12412 on request
K2076.2314square socketwithout transverse hole1253026-140832815,8-15314 on request
K2076.2417square socketwithout transverse hole1603426-144833219,6-19017 on request
K2076.21106square socketwith transverse bore802416M689492213,47,510010 on request
K2076.22126square socketwith transverse bore1002820M610859,526167,512412 on request
K2076.23146square socketwith transverse bore1253026M6140832815,87,515314 on request
K2076.24176square socketwith transverse bore1603426M6144833219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33