Product groups
"Actima" clamping devices with transverse axis in the hole
K0020_QB

"Actima" clamping devices with transverse axis in the hole

go back

Item description/product images

DescriptionMaterial, version:Steel black oxidised.
Housing black thermoplastic.
Ball knob red thermoset PF 31.
Note:The travel path is 10 mm. Self-locking occurs in any position within only 2 mm of clamp travel, so workpieces with tolerances of up to 1.5 mm can be safely clamped. The Actima clamping device can be mounted in any horizontal or vertical position.
Standard parts enable further applications and are available as optional accessories.
All parts of the cam system subject to heavy loads are case-hardened (thrust sleeve and accessories only if specified).
The maximum permissible clamping force is approximately 4905 N.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0020_QB "Actima" clamping devices with transverse axis in the hole 178 kB

Drawings

"Actima" clamping devices with transverse axis in the hole

Item selection/filter

Order No.

Version 2CADAcc.PriceOrder
K0020.10right-hand / thrust on request
K0020.15right-hand / pull on request
K0020.20left-hand / thrust on request
K0020.25left-hand / pull on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33