Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm
Item description/product images
DescriptionProduct description:Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.
At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque. With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.Advantages:- Automation-compatible - High clamping forces - Rapid clampingSupplied withSwing clamp with positioning bush.Drawing reference:
1) swing travel 2) clamp travel
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.