Product groups
Hook clamp holders, Form B, with hexagon
K0017_B

Hook clamp holders, Form B, with hexagon

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Hook clamp holders are for holding and raising hook clamps.Accessory:Hook clamps K0014.
Extensions for jack screws K0018.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0017_B Hook clamp holders, Form B, with hexagon 297 kB

Drawings

Hook clamp holders, Form B, with hexagon

Item selection/filter

Order No.FormForm definitionD

D1D2D3LL1L2L3SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0017.08055Bwith hexagon18M8M824557425202229,4 on request
K0017.10063Bwith hexagon20M10M1232639330213039,2 on request
K0017.10080Bwith hexagon20M10M12328011030233039,2 on request
K0017.12080Bwith hexagon25M12M12408011040253649 on request
K0017.12100Bwith hexagon25M12M124010013040283649 on request
K0017.16080Bwith hexagon32M16M16508011040254678,4 on request
K0017.16100Bwith hexagon32M16M165010013040284678,4 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Brazil
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33