Product groups

Item description/product images

DescriptionMaterial:Steel 1.7225.Version:Electro zinc-plated and passivated.Note:Levelling sets are used wherever heavy systems, machines or equipment need to be placed and levelled. They are characterised by a wide adjustment range of 15 mm to 40 mm.
The static load F applies after deduction of the force applied by the fastening screw.
On request:Other sizes.
Stainless steel A1 or A4 levelling sets.
Accessory:K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2403 Levelling sets 182 kB

Drawings

Levelling sets

Item selection/filter

Order No.DD1D2D3H
min.
H
max.
ΔHMNF
kN
for
screw
LocknutCADAcc.PriceOrder
K2403.015066,6M15x125193247152445M6without locknut on request
K2403.020089M20x132244060202475M8without locknut on request
K2403.0251011M30x1,5453552772525140M10without locknut on request
K2403.0321213,5M40x1,558456496322,56210M12without locknut on request
K2403.0401617,5M50x1,5705578118402,56400M16without locknut on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Bulgaria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33